Extech EC700

6-in-1 Water Quality Meter with 3 Probes

$959.00

The Extech EC700 water quality tester kit is your all-in-one solution. With interchangeable probes, it measures pH, conductivity, TDS, salinity, and dissolved oxygen—making it perfect for aquaculture, laboratories, water treatment plants, and more. Its rugged IP67 waterproof design, large LCD display, and auto temperature compensation ensure reliable results wherever you go.

Specifications

General
Conductivity 0 to 199.9 uS/cm, 0 to 1999 uS/cm, 0 to 19.99 mS/cm, 0 to 150.0 mS/cm
Conductivity Basic Accuracy ±1.5% full scale
Conductivity Max Resolution 0.1 uS/cm
Dissolved Oxygen (Saturation) 0.0 to 199.9% (0.0 to 20.0 mg/L)
Dissolved Oxygen (Saturation) Basic Accuracy ±3% full scale
Dissolved Oxygen (Saturation) Max Resolution 0.1 mg/L
pH 2.00 to 12.00 pH
pH Basic Accuracy ±0.1 pH
pH Max Resolution 0.01 pH
Response Time <90 seconds (<30 seconds for DO)
Salinity 0 to 10.00 ppt, 10.0 to 42.0 ppt (Sea Water)
Salinity Basic Accuracy ±1.5% full scale
Salinity Max Resolution 0.01 ppt, 0.1 ppt (Sea Water)
TDS 0 to 199.9*f ppm, 0 to 1999*f ppm, 0 to 19.99*f ppt, 0 to 150.0*f ppt
TDS f factor 0.30 to 1.00
TDS Basic Accuracy ±1.5% full scale
Temperature (Contact) -5°C to 60°C (23°F to 138°F)
DO probe: -5°C to 50°C (23°F to 122°F)
Temperature (Contact) Basic Accuracy ±0.5°C (±1°F)
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications EN 61326-1, IEC 61000-4
Dimensions 169 x 78 x 43mm (6.7 x 3.1 x 1.7")
IP Rating IP67
Power 4 x AAA (1.5V) batteries
Warranty 2 years
Weight 200g (7 oz.)

Resources & Support

Datasheet

Extech EC700 Datasheet

Quick Start Guide

Extech EC700 Quick Start Guide

User Manual

Extech EC700 User Manual

Export Restrictions

Cart

Added to cart