Flir EM57

Thermo-Hygrometer with Meterlink®

$550.00

The Flir EM57 Thermo-Hygrometer with Meterlink
helps HVAC professionals quickly verify indoor comfort and environmental conditions with fast, accurate temperature and humidity measurements. Instant dew point and wet bulb calculations provide valuable insight into latent load, condensation risk, and moisture conditions, helping identify potential humidity issues before they lead to mold growth, equipment problems, or occupant comfort complaints. Ideal for HVAC service, commissioning, and troubleshooting, the EM57 helps confirm system performance and indoor air quality with confidence. Using the Flir Meterlink app, users can wirelessly capture readings, compare trends, and generate reports directly from a mobile device, streamlining documentation and improving workflow efficiency.

Quickly measure air temperature and relative humidity to evaluate occupant comfort, verify HVAC system performance, and support equipment service, commissioning, and troubleshooting.
Instantly calculate dew point and wet bulb temperature to assess condensation risk, latent load, and moisture conditions, helping identify areas susceptible to mold growth and building envelope issues.
Capture readings, compare trends, and generate reports using the Flir Meterlink® app for faster documentation, clearer communication, and more efficient HVAC workflows.

Specifications

Highlighted
Air Temperature Range: -20°C to 60°C (-4°F to 140°F) / Basic Accuracy +/- 0.5°C
Dew Point Range: -20°C to 60°C (-4°F to 140°F) / Basic Accuracy +/- 0.5°C
Measurement & Analysis
Air Temperature Range: -20°C to 60°C (-4°F to 140°F) / Basic Accuracy +/- 0.5°C
Calibration Cycle Once Per Year, Recommended
Dew Point Range: -20°C to 60°C (-4°F to 140°F) / Basic Accuracy +/- 0.5°C
Relative Humidity Range: 0 to 100% / Basic Accuracy +/- 2%
Wet Bulb Range: -20°C to 60°C (-4°F to 140°F) / Basic Accuracy ± 0.5°C
Imaging & Optical
Display Type LCD Display with Backlight and Multi-Function Indicators
Power
Auto Power Off (APO) 30 minutes
Battery life > 100 hours
Battery type 3 LR03/AAA size alkaline batteries
General
Dimensions 198 × 68.2 × 32.5 mm (7.8 × 2.7 × 1.3 in)
Includes Flir EM57, MR13 Replaceable Temperature and Relative Humidity Sensor, Quick Start Guide, 3 AAA Alkaline batteries, Carrying Pouch, and lanyard
Packaging Size 282 × 150 × 52 cm (11.1 × 25.4 × 2.05 in)
Weight 176 g (6.2 oz)
Environmental & Certifications
Certifications CE, FCC
Drop test 2 m (6.6 ft)
EMC EN61326-1
IP Rating IP40
Operating Altitude 2000 m (6560 ft)
Operating Temperature -20°C to 30°C (4°F to 86°F), <85% RH; 30°C to 40°C (86°F to 104°F), <75% RH; 40°C to 50°C (104°F to 122°F), <45% RH"
Relative Humidity Range: 0 to 100% / Basic Accuracy +/- 2%
Storage temperature and relative humidity [RH] -20°C to 60°C (-4°F to 140°F), 0 to 80% RH
Warranty Limited 3-Year Warranty

Accessories

Resources & Support

Datasheet

FLIR EM57 Datasheet

User Manual

Flir EM57 User Manual