Extech EN300

5-in-1 Environmental Meter

$469.00

The EN300 Measures Humidity, Temperature, Air Velocity, Light and Sound. Rugged 5-in-1 environmental meter with tripod mount and RS-232 PC interface. Large dual LCD simultaneous display of Temperature and Air Velocity or Relative Humidity. Characters on display reverse direction depending on Hygro-Thermo-Anemometer or Light-Sound Mode. Data Hold, Min/Max, Auto power off, Low Battery/Overrange indication. Built-in low friction vane wheel improves accuracy of air velocity in ft/min, MPH, m/s, km/h, and Knots. Built-in precision thin-film capacitance humidity sensor for fast response. Built in thermistor for ambient temperature measurements. Type K input measures temperature to 2372° (1300°C). Utilizes precision photo diode and correction filter for Cosine and color corrected light measurements. Sound Level measurement meets IEC 61672 class 2 using A frequency weighting and fast response time. Complete with Type K thermocouple probe, pouch case, and six 1.5V AAA batteries.

Specifications

General
Air Velocity (ft/min) 80 to 5910 ft/min
Air Velocity (ft/min) Basic Accuracy ±3% full scale
Air Velocity (ft/min) Max Resolution 1ft/min
Air Velocity (km/h) 1.4 to 108km/h
Air Velocity (km/h) Basic Accuracy ±3% full scale
Air Velocity (km/h) Max Resolution 0.1km/h
Air Velocity (knots) 0.8 to 58.3 knots
Air Velocity (knots) Basic Accuracy ±3% full scale
Air Velocity (knots) Max Resolution 0.1knots
Air Velocity (m/s) 0.4 to 30m/s
Air Velocity (m/s) Basic Accuracy ±3% full scale
Air Velocity (m/s) Max Resolution 0.1m/s
Air Velocity (mph) 0.9 to 67MPH
Air Velocity (mph) Basic Accuracy ±3% full scale
Air Velocity (mph) Max Resolution 0.1MPH
Frequency 31.5 to 8,000Hz
Light (Foot Candle) 0 to 1860Fc
Light (Foot Candle) Basic Accuracy ±(5% of reading + 8 digits)
Light (Foot Candle) Max Resolution 0.1Fc
Light (Lux) 0 to 20,000Lux
Light (Lux) Basic Accuracy ±(5% of reading + 8 digits)
Light (Lux) Max Resolution 1Lux
Relative Humidity 10 to 95%
Relative Humidity Basic Accuracy ±4%
Relative Humidity Max Resolution 0.10%
Response Time Fast
Sound Range (dB) 35 to 130dB
Sound Range (dB) Basic Accuracy ±1.4dB
Sound Range (dB) Max Resolution 0.1dB
Temperature (Air) 32 to 122°F/ 0 to 50°C
Temperature (Air) Basic Accuracy ±2.5°F (±1.2°C)
Temperature (Air) Max Resolution 0.1°
Temperature (Type K) Max Resolution -148 to 2372°F (-100 to 1300°C)
Temperature (Type N) ±(1% of reading + 2°F/1°C)
Temperature (Type N) Basic Accuracy 0.1°
Weighting A
Additional Details
Certifications CE
Dimensions Meter: 9.8 × 2.8 × 1.3" (248 × 70 × 34mm); Vane: 1.2" (31mm)
Power 6 × AAA (1.5V) batteries
Warranty 2 years
Weight 11.8oz (335g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407001-PRO Meter to Datalogger Conversion Software and USB Cable

You must be logged in to download file.

Datasheet

Extech EN300 Datasheet

User Manual

Extech EN300 User Manual GB

User Manual

Extech EN300 User Manual

Export Restrictions

Cart

Added to cart