Extech ET11

GFCI Receptacle Tester for Type B Electrical Outlets

$15.99

The Extech ET11 is a ground-fault circuit interrupter (GFCI) Receptacle Tester for Type B electrical outlets. It tests GFCI circuits for faulty wiring in 3-wire receptacles in 110-125 V AC, 50/60 Hz circuits. The ET11 verifies correctly wired receptacles and detects several different wiring faults including: Open Ground, Open Neutral, Open Hot, Hot/Ground Reverse, and Hot/Neutral Reverse with lights that indicate the circuit condition. Featuring convenient features like an ergonomic pull bar and a legend on both sides of the device, the ET11 ensures safe and reliable inspection of outlets every time.

• Verify correctly wired receptacles and detect various wiring faults including: Open Ground, Open Neutral, Open Hot, Hot/Ground Reverse, and Hot/Neutral Reverse.
• Works on GFCI outlets and confirms operation of the ground fault protective device.
• Test for correct wiring of 3-wire receptacles in 110 V AC to 125 V AC, 50/60 Hz circuits.
• Conveniently verify both ‘ground bottom’ and ‘ground top’ style sockets.
• Ergonomic pull bar design for easy removal.
• Test code light legend on both sides.

Resources & Support

Datasheet

Extech ET Series Datasheet GB

Datasheet

Extech ET Series Datasheet

Export Restrictions

Cart

Added to cart