Extech EX505A

Heavy Duty True RMS Industrial Multimeter

$149.00

The EX505A heavy duty true RMS industrial multimeter measures AC/DC voltage, current, resistance, capacitance, dual sensitivity frequency (electric 1 kHz/electronic 10 MHz), type K thermocouple -20°C to 760°C (-4°F to 1400°F), and bead wire temperature probe -20°C to 250°C (-4°F to 482°F). It features a 6000 count backlit LCD screen, 0.5% basic accuracy, relative/data hold, and an auto power function. With a CAT IV-600 V safety rating and an IP67 rating for water and dust, the EX505A is an ideal tool for electricians, HVAC technicians and benchtop technicians who require accuracy, durability, and safety in their electrical testing equipment.

• CAT IV-600 V Safety Rating
• IP67 rating for water and dust
• 2 m (6.5 ft) drop proof
• Double-molded test leads included
• True RMS for reliable measurements on non-sine wave forms
• Measure up to 1000 V AC V/DC V plus AC A, DC A, resistance, capacitance, frequency, duty cycle, temperature, diode, and continuity
• 6000 count
• 0.09% accuracy
• 10 A max current

Specifications

General
AC Current 0.1 µA to 10 A
AC Voltage 0.1 mV to 1000 V
Capacitance 0.01nF to 100 µF
Continuity Yes
DC Current 0.1 µA to 10 A
DC Voltage 0.1 mV to 1000 V
Diode Test Yes
Duty Cycle 0.1 to 99.9%
Frequency Electrical: 5 Hz to 1 kHz / Electronic: 0.001 Hz to 10 MHz
Resistance 0.1Ω to 40 MΩ
Temperature (Type K) Max Resolution -20°C to 760°C (-4°F to 1400°F)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 183 mm × 83 mm × 55 mm (7.1 in × 3.2 in × 2.1 in)
Display 6000-count segment LCD
IP Rating IP67
Power 1 × 9 V battery
Safety Category CAT IV-600 V
Warranty 3 years
Weight 365 g (12.9 oz)

Resources & Support

User Manual

Extech EX505A User Manual GB

User Manual

Extech EX505A User Manual

Quick Start Guide

Extech EX505A Quick Start Guide

Datasheet

Extech EX5xxA Series Datasheet GB

Datasheet

Extech EX5xxA Series Datasheet

Export Restrictions

Cart

Added to cart