Extech EX520A

Heavy Duty True RMS Industrial Multimeter

$224.00
Product Variations

The EX520A heavy duty true RMS industrial multimeter measures AC/DC voltage, current, resistance, capacitance, dual sensitivity frequency (electric 1 kHz/electronic 10 MHz), type K thermocouple -45°C to 760°C (-50°F to 1400°F), and bead wire temperature probe -20°C to 250°C (-4°F to 482°F). It features a 6000 count backlit LCD screen, 0.09% basic accuracy, relative/data hold, and auto an auto power function. With a CAT IV-600 V safety rating and an IP67 rating for water and dust resistance, the EX520A is an ideal tool for electricians, HVAC technicians and benchtop technicians who require accuracy, durability, and safety in their electrical testing equipment.

• CAT IV-600 V safety rating
• IP67 rating for protection against water and dust
• 2 m (6.5 ft) drop proof
• Double-molded test leads included
• True RMS for reliable measurements on non-sine wave forms
• Measure up to 1000 V AC V/DC V plus AC A, DC A, resistance, capacitance, frequency, duty cycle, temperature, diode, and continuity
• Low Pass Filter to ensure accurate readings in noisy electrical environments
• Low Impedance Mode (LoZ) to reduce false readings caused by ghost voltages
• 20 A max current

Specifications

General
AC Current 0.1 µA to 10 A
AC Voltage 1 mV to 1000 V
Capacitance 0.01 nF to 99.99 mF
Continuity Yes
DC Current 0.1 µA to 10 A
DC Voltage 0.1 mV to 1000 V
Duty Cycle 0.1 to 99.9%
Frequency Electrical: 0.001 Hz to 10 MHz, Electronic: 0.01 Hz to 1 kHz
Resistance 0.1 Ω to 40 MΩ
Temperature [Type K] Max Resolution -45°C to 760°C (-50°F to 1400°F)
True RMS Yes
Additional Details
Certifications CE, UL
Dimensions 183 mm × 83 mm × 55 mm (7.1 in × 3.2 in × 2.1 in)
Display 6000-count segment LCD
IP Rating IP67
Power 1 × 9 V battery
Safety Category CAT IV-600 V
Warranty 3 years
Weight 375 g (13.2 oz)

Resources & Support

Datasheet

Extech EX5xxA Series Datasheet GB

Datasheet

Extech EX5xxA Series Datasheet

Quick Start Guide

Extech EX520A Quick Start Guide

User Manual

Extech EX520A User Manual GB

User Manual

Extech EX520A User Manual

Cart

Added to cart