Extech EX655

600A True RMS AC/DC Clamp Meter + NCV

$204.00

Product Variations

The EX655 is a 600A True RMS AC/DC Clamp meter. This clamp meter also measures AC/DC voltage, resistence, capacitance, frequency, temperature, continuity/diode test and has an NCV detector. The EX655 has a 1.18" jaw size which accomodates conductors up to 350 MCM. This meter also features a 6000 count backlit LCD display, data hold, min/max, relative function,low pass filter, inrush mode, DC zero function, LCD trending bargraph, auto power off and a convenient LED worklight. Complete with test leads general purpose bead wire Temperature probe, and 3 AAA batteries.

Specifications

General
AC Current 60A, 600A
AC Current Basic Accuracy ±2.5% of reading
AC Current Max Resolution 0.01A
AC Microcurrent 600µA
AC Microcurrent Max Resolution 0.1µA
AC Voltage 750V
AC Voltage Basic Accuracy ±1.2% of reading
AC Voltage Max Resolution 1mV
Capacitance 60mF
Capacitance Max Resolution 0.01nF
Continuity Yes
DC Current 60A ,600A
DC Current Basic Accuracy ±2.5% of reading
DC Current Max Resolution 0.01A
DC Microcurrent 600µA
DC Microcurrent Max Resolution 0.1µA
DC Voltage 1000V
DC Voltage Basic Accuracy ±0.8% of reading
DC Voltage Max Resolution 0.1mV
Diode Test Yes
Frequency 10Hz to 1MHz
Frequency Max Resolution 0.01Hz
Jaw Size 1.18" (30mm), conductors up to 350MCM
Non-Contact Voltage (NCV) Detector 100 to 1000VAC
Resistance 60MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -40 to 1832°F (-40 to 1000°C)
Temperature (Type N) Basic Accuracy 1°F/°C
True RMS Yes
Additional Details
Certifications EX655-NIST_S: CE, UL, NIST
EX655_S: CE, UL
Dimensions 9 × 3 × 1.6" (228 × 77 × 41mm)
Power 3 × AAA (1.5V) batteries
Safety Category CATIII - 600V, CATII - 1000V
Warranty 3 years
Weight 9.4oz (265g)

Resources & Support

Certification

Extech EX655 Declaration of Conformity

User Manual

Extech EX655 User Manual GB

User Manual

EX655_UM_en-US

Datasheet

Extech EX65x Datasheet

Export Restrictions

Cart

Added to cart