Extech EX820A

1000 A True RMS AC Clamp Meter with IR

Product Variations

The EX820A clamp meter features a unique, built-in, non-contact infrared thermometer with laser pointer to monitor temperature and locate hot spots on motors and electrical devices. A large 6000 count LCD display with bright back lighting allows you to easily see readings in dim light. Its ergonomically designed double-molded housing offers a better grip for one-handed operation and the 43 mm (1.7 in) diameter jaw opening is large enough for conductors up to 750 MCM or two 500 MCM. With 1000 A True RMS measurements and a CAT IV-600 V safety rating, the EX820A is ideal for electricians, electrical contractors, and plant maintenance professionals.

• CAT IV-600V Safety rating
• Built-in IR thermometer for non-contact temperature measurements
• True RMS AC current measurements
• Inrush current to capture start-up current
• 6000 count backlit LCD display
• Low Pass Filter to ensure accurate readings in noisy electrical environments
• Low Impedance Mode (LoZ) to reduce false readings caused by ghost voltages.

Specifications

General
AC Current 0.1 A to 1000 A
AC Current Basic Accuracy ±(2.5% + 8d)
AC Voltage 0.1 mV to 1000 V
Capacitance 0.001 nF to 40 mF
Continuity Yes
DC Current
DC Voltage 0.1 mV to 1000 V
Diode Test Yes
Frequency 0.001 Hz to 100 kHz
Inrush Current Yes
Jaw Size 43 mm (1.7 in)
Resistance 0.1 Ω to 60 MΩ
Temperature (IR) Max Resolution -50°C to 270°C (-58°F to 518°F)
Temperature (Type K) Max Resolution 20°C to 760°C (-4°F to 1400°F)
True RMS Yes
Additional Details
Certifications CE, ETL
Dimensions 270 mm × 110 mm × 50 mm (10.5 in × 4.3 in × 2.0 in)
Safety Category CAT IV-600 V
Warranty 2 years
Weight 362 g (12.77 oz)

Resources & Support

Datasheet

Extech EX8xxA Series Datasheet

Datasheet

Extech EX8xxA Series Datasheet GB

User Manual

Extech EX820A User Manual GB

User Manual

Extech EX820A User Manual

Quick Start Guide

Extech EX820A Quick Start Guide

Brochure

What do you need to measure? FLIR WDYNTM brochure

Cart

Added to cart