Discontinued

TRITON™ F-Series

Thermal Security Camera

F-Series high-resolution thermal security cameras are fixed-site cameras that give you video and control over both IP and analog networks. F-Series cameras define the new standard of performance with five models that provide 640 × 480 thermal resolution to give you greater image detail, longer detection range, and better analytics performance than ever before.

Long-range threat detection with enhanced analytics
The F-Series creates greater thermal scene detail, improving threat detection and alarm assessment from greater distances.
The camera uses open IP standards and is ONVIF-compliant and streams digital video in H.264, MPEG-4, and M-JPEG formats.
The F-Series improves coverage without compromising range performance, optimizing coverage efficiency while lowering overall installation costs.

Specifications

Compliance & Certifications
Compliance and Certifications EN 61000-6-4: 2007 Class A/CISPR 22: 2005 Class A EN 61000-3-3: 1995+A1:2001+A2:2005 EN 61000-3-2: 2006 EN 50130-4: 1996+A1:1998+A2:2003 FCC Part 15, Subpart B, Class A IP 66 (IEC 60529) IEC 60068-2-27)
Environmental
De-Icing/Anti-Icing MIL-STD-810F, Method 521.1; 6 mm of ice
Humidity 0-95% relative
IP Rating (dust & water ingress) IP66
Operating Temperature Range -50°C to 70°C continuous operation -40°C to 70°C cold start
Shock MIL-STD-810F "Transportation"
Storage Temperature Range -55°C to 85°C
Vibration IEC 60068-2-27
General
Detector Type Long-Life, Uncooled VOx Microbolometer
Dimensions (L x W x H) 18.1" × 5.5" × 6.3" (460 × 140 × 160 mm)
Input Voltage 24 VAC (21-30 VAC) 24 VDC (21-30 VDC)
Power Consumption 24 VDC = 10 W; 46 W (max w/heaters) 24 VAC = 15 VA; 51 VA (max w/heaters)
Thermal Effective Resolution 76800.0
Thermal Focus Range Athermalized, Focus-Free
Thermal Pixel Pitch 25 µm
Thermal Spectral Range 7.5 µm to 13.5 µm
Thermal Zoom 2× & 4x E-zoom
Weight ~10.2 lb (4.8 kg); Configuration Dependent
System Integration
Ethernet Yes
External Analytics Compatible Yes
Network APIs Nexus SDK for comprehensive system control and integration Nexus CGI for http command interfaces ONVIF 2.0 Profile S
Serial Control Interfaces RS-232/-422; Pelco D, Bosch
Thermal Camera
Array format 320 × 240
Focal Length 35 mm
Thermal Frame Rate NTSC: 30 Hz or 7.5 Hz PAL: 25 Hz or 8.33 Hz
Video & Recording
Composite Video NTSC or PAL Yes: Hybrid IP & Analog
Video Compression Two independent channels of streaming MPEG-4, H.264, or M-JPEG for each of two cameras; multiple streams per channel.
Video Image Uniformity Optimization Automatic Flat Field Correction (FFC) - Thermal and Temporal Triggers
Video Streaming Resolution NTSC: D1 (720 × 480) 4SIF (704 × 480) VGA (640 × 480) SIF (352 ×240) QVGA (320 × 240) PAL: D1 (720 ×576) 4CIF (704 × 576) CIF (352 × 288)
Video Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Video Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality for subjects of interest

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

F Series User Manual

Datasheet

F-Series-Datasheet

Warranty

FLIR Fixed and Motorized Pan Tilt Thermal Security Cameras Limited Warranty

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Tech Note

FLIR Security Infographic - The Value of Using Remote Monitoring

Firmware Release Note

F-Series, PT-Series, and D-Series Firmware Security Patch Release Notes

User Manual

F-Series PT-Series Payload Installation Guide

Configuration Guide

Nexus IP Camera Configuration Guide

Tech Note

SEC-BEST_PRACTICES-Tech-Paper-Update_USL_TDYFLIR_WEB

User Manual

FLIR Cyber Hardening Guide

Export Restrictions