The FLIR FH-Series ID are ruggedized, multispectral fixed cameras that integrate industry-leading thermal imaging with 4K visible imaging to provide reliable intruder-detection capabilities for perimeter security. Built-in convolutional neural network (CNN) analytics accurately detect and classify human and vehicle threats moving at high or low speeds, minimizing false alarms and daily operations costs. Custom scheduling enables security operators to set intrusion analytics to run on visible streams during the day and on thermal streams throughout the night, establishing optimized coverage for any lighting condition.

Why Two is Better Than One

FH-Series ID integrates the best in both thermal and 4K visible imaging technologies for real-time situational awareness in any lighting condition—plus wind, rain, fog, or snow. This system can capture events as they unfold, disseminate verified alerts and actionable insights to appropriate personnel, and collect detailed information for forensic review.

Reducing False Alarms Through Video Analytics

The FH-Series ID offers enhanced DNN video analytics for reliable intruder detection, classification, and geo-location so security personnel can quickly assess potential threats and intervene before perimeters are broached or critical assets damaged.

Cybersecure and NDAA-Compliant

Securing your data is as important to us as site security is to you. Flir security cameras are ideal for cyber-hardened security systems for critical infrastructure and government applications. Flir development meets NDAA compliance standards by incorporating cybersecurity considerations in our process along with internal and external vulnerability tests, stringent code reviews, and rigorous IT protocols.

Video Analytics and Integration

United VMS is a powerful way to integrate and control the Flir FH-Series ID. Intuitive to use and scalable to your needs, UVMS supports analytics and hand-off from fixed to PT cameras.

Connecting Security Sensors with Flir Nexus

Seamlessly geo-track targets across wide areas through Flir Nexus, a proprietary communication protocol that helps bridge the gap between the FH-Series ID, other cameras, radar devices, and their monitoring systems. Nexus enables seamless coordination with Flir radars and other thermal and visible cameras to maintain continuous tracking—even beyond a radar’s field of view.
Key Features
Integrates 640 × 512 resolution thermal imaging and a 4K visible sensor into a single camera for optimal performance in any environment or lighting condition
Minimize false alarms and the cost of daily operations by using on-camera video analytics that run on both the visible and thermal spectrum for robust intrusion detection of humans and vehicles
Deploy the FH-Series R as part of a Teledyne FLIR end-to-end solution or in combination with preferred third-party solutions
Product showcase image

Specifications

Compliance & Certifications
Approvals FCC Part 15 (Subpart B, class A), CE Marked
Certifications IEC 62368
Compliance RoHS, WEEE
Environmental
Humidity 0-95% relative humidity
IP Rating (dust & water ingress) IP66 & IP67
Operating Temperature Range -40°C to 70°C (-40°F to 158°F)
Shock IEC 60068-2-27
Storage Temperature Range -50°C to 85°C (-58°F to 185°F)
Vibration IEC 60068-2-64
General
Dimensions (L x W x H) 314 × 233 × 124 mm (12.4 × 9.2 × 4.9 in)
Power Consumption Nominal: 15 W Heaters enabled, 12 VDC: 48 W Heaters enabled, all other inputs: 70 W
Surge Immunity on AC Power Lines EN 50130-4
Surge Immunity on Signal Lines EN 50130-4
Measurement & Analysis
Analytics Features Region Entrance/Intrusion Detection, Crossover/Fence Trespassing; Auto/Manual Depth Setup, Human and Vehicle Rules, Tampering, Loitering, CNN classifier
Analytics Management Web-based confguration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
Measurement Accuracy N/A
Object Temperature Range N/A
System Integration
Control Input/Output Input: two dry alarm contacts Output: two relay contacts 1A max at 24 Vac/30 Vdc Configurable between normally open and normally closed
Ethernet 100/1000 Mbps
External Analytics Compatible Yes
Network APIs Nexus SDK Nexus CGI ONVIF Profile S, G, T
Streaming Resolution Primary Stream: Thermal: VGA (640 × 512), QVGA (320 × 256) Visible: 4k (3840 × 2160), 1080P (1920 × 1080), 720P (1280 × 720) & VGA 640 × 480 Secondary Stream: Thermal: VGA (640 × 512), QVGA (320 × 256) Visible: 1080P (1920 × 1080), 720P (1280 × 720) & VGA 640 × 480
Supported Protocols IPV4, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, ONVIF
Video Over Ethernet Two independent channels of H.264/H.265 or M-JPEG (except 4k) for visible and thermal
Thermal Camera
Array format 4K 2160p (3840 × 2160)
Array Format (Thermal) 640 × 512
Detector Pitch (Thermal) 17 µm
f number (Thermal) FLIR FH-606 ID: f/1.6
FLIR FH-608 ID, FLIR FH-617 ID, FLIR FH-625 ID: f/1.1
FLIR FH-610 ID, FLIR FH-612 ID: f/1.2
FLIR FH-644 ID: f/1.0
FLIR FH-669 ID: f/1.4
f-number FLIR FH-606 ID, FLIR FH-608 ID, FLIR FH-610 ID, FLIR FH-612 ID, FLIR FH-617 ID: 1.6-2.2
FLIR FH-625 ID: 1.4-1.7
FLIR FH-644 ID, FLIR FH-669 ID: 1.5-2.8
Field of View (FOV) (Thermal) FLIR FH-669 ID, 9 mm: 69° × 56°
FLIR FH-644 ID, 13 mm: 44°×36°
FLIR FH-625 ID, 25 mm: 25° × 18°
FLIR FH-617 ID, 35 mm: 17° × 14°
FLIR FH-612 ID, 50 mm: 12° × 10°
FLIR FH-610 ID, 60 mm: 10° × 8.2°
FLIR FH-608 ID, 75 mm: 8.6° × 6.6°
FLIR FH-606 ID, 100 mm: 6.2° × 4.9°
Image Uniformity Optimization Automatic Flat Field Correction (FFC); Thermal and Temporal Triggers
Spectral Range (Thermal) 7.5 µm to 13.5 µm
Thermal AGC Modes Auto AGC, Manual AGC, Plateau Equalization AGC, Linear AGC, Auto Dynamic Detail Enhancement (DDE), Max Gain Setting
Thermal AGC Region of Interest [ROI] Default, Presets and User definable to insure optimal image quality on subjects of interest
Thermal Sensitivity - NETD (Thermal) <25 mK @ 25°C, F/1.0
Video Frame Rate 30 Hz or less
Video Frame Rate (Thermal) NTSC: 30 Hz or PAL: 25 Hz / 8.3 Hz
Video & Recording
Composite Video NTSC or PAL Hybrid system with IP & analog video
Local Storage Support for SD Card (not supplied)

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR FH-Series R Firmware v3.0.0.29

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Configuration Guide

FLIR PT-Series HD Pairing Configuration Guide

Datasheet

FLIR FH-Series ID Datasheet

Quick Start Guide

FLIR FH-Series Quick Install Guide

User Manual

FLIR FH-Series Installation and User Guide

AE Spec

FLIR FH-Series ID A&E Specifications

Firmware Release Note

FLIR FH-Series Firmware Release Notes v3.0.0.29

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Edge Devices Accessory Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Security Product Matrix Selection Guide

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions