Discontinued

FLIR GF343

Optical Gas Imaging Camera

The FLIR GF343 is an optical gas imaging camera that lets you see carbon dioxide leaks quickly, easily, and from a safe distance. Whether CO2 is a byproduct of a production process, a trace gas used to detect hydrogen leaks from power generators, or part of an enhanced oil recovery program, fast and accurate detection of CO2 is key to keeping your operation running safely, efficiently, and profitably.

Fast, Unbeatable Gas Detection
The GF343 displays the optical gas image in real-time, so you can quickly scan large areas for signs of gas emissions.
By adding 3-4% CO2 to hydrogen as a tracer gas, the GF343 can localize leaks and verify repairs.
Use the GF343 during regular operations to find leaks and confirm repairs—avoiding outages as well as costly regulatory fines.

Specifications

Highlighted
Detector Pitch 30 µm
NETD < 15 mK @ +30°C (+86°F)
Accuracy NA
Spectral Range 4.2 – 4.4 µm
Hazardous Location Compliance NA
Imaging & Optical
Available Fixed Lenses 14.5° (38 mm), 24° (23 mm)
Camera Control Remote camera control via USB
Camera f-number f/1.5
Color Palettes Iron, Gray, Rainbow, Arctic, Lava, Rainbow HC
Detector Pitch 30 µm
Detector Type Focal plane array, cooled InSb
Dynamic Range 14-bit
Focus Automatic (one touch) or manual (electric or on the lens)
Frame Rate [Full Window] 60 Hz
Image Modes IR image, visual image, High Sensitivity Mode (HSM)
Menu Commands Level/span, auto adjust continuous/manual/semi-automatic, zoom, palette, start/stop recording, store image, playback/recall image
NETD < 15 mK @ +30°C (+86°F)
On Camera Display Built-in widescreen, 4.3 in. LCD, 800 x 480 pixels
Resolution 320 x 240 pixels
Sensor Cooling Stirling Microcooler (FLIR MC-3)
Spectral Range 4.2 – 4.4 µm
Total Pixels 76,800
Video Recording & Streaming Real-time non-radiometric recording: MPEG4/H.264 (up to 60 min./clip) to memory card Real-time non-radiometric streaming: RTP/MPEG4
Visual Image 3.2 MP from integrated visible camera
Visual Video MPEG4 (25 min./clip) to memory card
Zoom 1-8x continuous, digital zoom
Measurement & Analysis
Accuracy NA
Automatic Gain Control Continuous/manual, linear, histogram
Bump/Vibration 25 g (IEC 60068-2-27) / 2 g (IEC 60068-2-6)
Standard Temperature Range NA
Communication & Data Storage
Image Storage Capacity >1200 images (JPEG) with post-process capability per GB on memory card
Storage Media Removable SD or SDHC memory card; two card slots
General
Packaging Size 400 x 190 x 510 mm (15.7 x 7.5 x 20.1 in.)
Size [L x W x H ] w Lens 306 × 169 × 161 mm (12.0 × 6.7 × 6.3 in.)
Weight [incl lens & batteries] 2.48 kg (5.47 lb.)
Power
Battery System Rechargeable Li-ion battery
Power AC adapter 90-260 VAC, 50/60 Hz or 12 V from a vehicle
Environmental & Certifications
Encapsulation IP 54 (IEC 60529)
Hazardous Location Compliance NA
Mounting Standard, 1/4"-20
Operating Temperature Range –20°C to 50°C (–4°F to 122°F)
Storage Temperature Range –30°C to 60°C (–22°F to 140°F)

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

FLIR Camera Firmware - GF GFx

You must be logged in to download file.

Datasheet

FLIR GF343 Datasheet

Selection Guide

FLIR GF Camera Gas Comparison Matrix

User Manual

FLIR GF3xx Series User Manual

Brochure

FLIR Global Utility Market Brochure

Warranty

FLIR Solutions Cooled Camera Limited Warranty

Export Restrictions