Extech HD500

Psychrometer with InfraRed Thermometer

$379.00

The HD500 Psychrometer with Infrared Thermometer combines 3 in 1 with humidity meter, type K thermometer and infrared thermometer functions. The HD500 features a large triple LCD backlit display, built in USB port, minimum/maximum, data hold and auto power off functions. Built-in InfraRed Thermometer for non-contact temperature measurement to 932°F (500°C). Includes a 3 year warranty, Windows compatible software with USB cable, Type K bead wire probe, carrying case and 9-volt battery.

For non-contact temperature measurement to 932°F (500°C)
30:1 distance to target ratio
For contact temperature measurement to 2501°F (1372°C)

Specifications

General
Dew Point -90.4 to 140 °F (-68 to 60 °C)
Distance to Target Ratio 30:1
Relative Humidity 0 to 100%
Relative Humidity Basic Accuracy ±2%
Temperature (Air) 14 to 140 °F (-10 to 60 °C)
Temperature (Air) Basic Accuracy ±(2% ±4°F/2 °C)
Temperature (IR) Basic Accuracy -58 to 932 °F (-50 to 500 °C)
Temperature (IR) Max Resolution ±2% or ±4°F/2°C
Temperature (Type K) Max Resolution -148 to 2501 °F (-100 to 1372 °C)
Temperature (Type N) ±(1% + 1 °C)
Wet Bulb -6.88 to 140 °F (-21.6 to 60 °C)
Additional Details
Certifications HD500_S: CE
HD500-NIST_S: CE, NIST
Dimensions 10 × 2.9 × 2" (255 × 75 × 50mm)
Power 1 × 9V battery
Warranty 3 years
Weight 12.3oz (350g)

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech HD500 Software

You must be logged in to download file.

User Manual

Extech HD500 User Manual

Certification

Extech HD500 Declaration of Conformity

Datasheet

Extech HD500 Datasheet

Export Restrictions

Cart

Added to cart