Extech HDV700

Videoscope Display (No Probes)

$2,049.00

Videoscope display for Extech HDV700-Series; probes sold separately.
Compatible with various camera probes:
HD 5.5 mm × 1 m Camera Probe 5.5 mm × 3 m Camera Probe
Dual HD 4.9 mm × 1 m Camera Probe
HD 2-Way Articulating 3.9 mm × 1 m Camera Probe
2-Way Articulating 4.5 mm × 1.5 m Camera Probe
4-Way Articulating 6 mm × 1 m Camera Probe
4-Way Articulating 6 mm × 3 m Camera Probe
28 mm Camera Probe with 30 m Plumbing Spool

Specifications

General
Backlight LCD 500 nits
Battery 3.6 V Li-ion battery
Encapsulation IP54
Operating Temperature -10°C to 60°C (14°F to 140°F)
Storage Capacity Up to 64 GB micro SD (32 GB microSD included)
Tripod Mounting UNC ¼″-20
Additional Details
Certifications CE, UKCA
Dimensions/Weight 705 g
Display Color TFT
Power 5 V, 3 A DC with universal adaptors (US, EU, UK, AU)
Warranty 2 years
Weight 705 g

Export Restrictions

Cart

Added to cart