Extech HT200

Heat Stress WBGT (Wet Bulb Globe Temperature) Meter

$359.00

The HT200 is a Heat Stress WGBT Meter which enables accurate measurements for Wet Bulb Globe Temperature (WGBT), Black Globe Temperature (TG), Humidity (%RH), Air Temperature (TA), Wet Bulb (WT) and Dew Point (DEW). Heat Stress Index measures how hot it feels when humidity is combined with temperature, air movement and radiant heat. Stores up to 50 readings. Comes with 9V battery and carrying case.

Meter accurately determines the Heat Stress level by factoring a combination of humidity, temperature, air movement, and direct solar radiation
Accurately measures Wet Bulb Globe Temperature (WBGT), Black Globe Temperature (TG), Relative Humidity (%RH), Air Temperature (TA), Wet Bulb (WT) and Dew Point (DEW)
Monitors the effects of direct solar radiation on an exposed surface

Specifications

General
Black Globe Temperature (TG) 32 to 176 °F / 0 to 80 °C
Black Globe Temperature (TG) Basic Accuracy ±1.1 °F/0.6 °C
Black Globe Temperature (TG) Max Resolution 0.1°
Dew Point -31.5 to 120.1 °F / -35.3 to 48.9 °C
Dew Point Max Resolution 0.1°
Relative Humidity 1 to 99%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.10%
Temperature (Air) 32 to 122°F / 0 to 50°C
Temperature (Air) Basic Accuracy ±1.5 °F/0.8 °C
Temperature (Air) Max Resolution 0.1°
Wet Bulb -6.9 to 122 °F / -21.6 to 50 °C
Wet Bulb Globe Temperature (WBGT) 32 to 138 °F (0 to 59 °C) w/o sunlight; 32 to 132 °F (0 to 56 °C) with sunlight
Wet Bulb Globe Temperature (WBGT) Basic Accuracy ±1.8 °F/1 °C w/o sunlight; ±2.7 °F/1.5 °C with sunlight
Wet Bulb Globe Temperature (WBGT) Max Resolution 0.1°
Wet Bulb Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 11.8 × 2.8 × 2" (300 × 70 × 50mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7.8oz (220g) w/o battery

Resources & Support

Datasheet

Extech HT200 Datasheet

User Manual

Extech HT200 User Manual

Certification

Extech HT200 Declaration of Conformity

Export Restrictions

Cart

Added to cart