Extech HT30

Heat Stress WBGT Meter

$249.00

The HT30 Wet Bulb Globe Temperature (WBGT) meter allows you to measure Heat Stress Index, or how hot it feels when humidity is combined with temperature, air movement, and radiant heat. The meter can also take individual temperature, humidity, and radiant heat measurements as well as monitor the effects of direct solar radiation on an exposed surface using the Black Globe temperature sensor. An in/out function displays the WGBT value with or without direct sun exposure. Additional features include Auto Power Off with override and a built-in RS-232 interface. Complete with 2 AAA batteries.

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

Extech 407752 Manometer Data Acquisition Software and Connector

You must be logged in to download file.

Datasheet

Extech HT30 Datasheet

User Manual

Extech HT30 User Manual

User Manual

Extech HT30 User Manual GB

Certification

Extech HT30 Declaration of Conformity

Export Restrictions

Cart

Added to cart