Extech HW30

HeatWatch™ Stopwatch with Heat Index, Humidity, Temperature, and Up/Down Timer

$72.99

The HW30 is a multifunction stopwatch with a digital up/down timer, temperature, humidity and heat index functions. The heat index measurement shows how hot it feels when humidity is combined with the actual temperature. Ideal for use in hot weather conditions. Additional features include a 12/24-hour clock, stopwatch, 30 lap/split memory and programmable alarm. HW30 Humidity/Temperature HeatWatch comes with lanyard, battery, and operating instructions.

Modes include lap counter, fastest/slowest/average lap recall, and 10-hour countdown timer.
Displays temperature and humidity and offers user-adjustable heat index alarm.
Large, backlit digital display showing date plus temperature and humidity, timer, alarm, Chrono/split, or Chrono/lap.

Specifications

General
Alarm Yes
Calendar Yes
Countdown Timer Yes
Heat Index 22°C to 50°C (70°F to 122°F)
Lap Memory 30 laps
Relative Humidity 1 to 99%
Stopwatch Yes
Temperature (Contact) '-10°C to 50°C (14°F to 122°F)
Timing Capacity 9 hrs, 59 mins, and 59 secs
Timing Capacity Accuracy ±5 seconds/day
Additional Details
Certifications CE
Dimensions 79 × 66 × 21 mm (3.1 × 2.6 × 0.8 in)
Power 1 × CR2032 (3 V) battery
Warranty 2 years
Weight 85 g (3 oz)

Resources & Support

Datasheet

Extech HW30 Datasheet

User Manual

Extech HW30 User Manual

Export Restrictions

Cart

Added to cart