Extech IR267

Mini IR Thermometer with Type-K Input

$104.00

Compact non-contact InfraRed (IR) Thermometer measures up to 1112°F (600°C) with built-in laser pointer to identify target area and improve aim. Type K input allows for high temperature measurements up to 1832°F (1000°C). Builtin temperature sensor also measures Air Temperature. Adjustable emissivity feature allows for a higher accuracy when measuring temperature on various surfaces.

Displays Ambient (Air) Temperature and non-contact InfraRed or Type K thermocouple readings simultaneously; 12:1 distance to target ratio
Programmable high/low alarm alerts user visually and audibly when temperature exceeds set limits (audible alarm can be muted)
MAX/MIN/AVG/DIF function displays maximum, minimum, average, and MAX minus MIN values

Specifications

General
Distance to Target Ratio 12:1
Emissivity 0.05 to 1.00, adjustable
Targeting single laser
Temperature (Air) -4 to 158 °F (-20 to 70 °C)
Temperature (Air) Basic Accuracy ±2% of reading or ±4 °F/2 °C
Temperature (Air) Max Resolution 0.1 °F/ °C
Temperature (Contact) -58 to 1832 °F (-50 to 1000 °C)
Temperature (Contact) Basic Accuracy ±2% of reading or ±4 °F/2 °C
Temperature (Contact) Max Resolution 0.1 °F/ °C
Temperature (IR) Basic Accuracy -58 to 1112 °F (-50 to 600 °C)
Temperature (IR) Max Resolution ±2% of reading or ±4 °F/2 °C
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications CE
Dimensions 6.0 × 4.7 × 1.7" (153 × 120 × 42mm)
Power 1 × 9V battery
Warranty 3 years
Weight 5.1oz (145g)

Resources & Support

User Manual

Extech IR267 User Manual

Datasheet

Extech IR267 Datasheet

Certification

Extech IR267 Declaration of Conformity

Export Restrictions

Cart

Added to cart