Extech IR270

IR Thermometer with Color Alert

$104.00

Fast response with high accuracy, the Extech IR270 is ideal for quick checks of multiple spots in a process or for catching spikes in temperature. Easy programmable High/Low Alarm with tri-color display and audible alarm measures non-contact temperature up to 1202°F (650°C).

Take non-contact temperature measurements from -4 to 1202°F (-20 to 650°C), max resolution of 0.1°F/°C and basic accuracy of ±(1% of reading + 2°F/1°C)
Programmable Hi/Low alarms with audible beeper — tri-color LCD display changes to Blue backlight when reading goes below low alarm setting and Red backlight when reading exceeds High
Adjustable emissivity (0.10 to 1.00) increases measurement accuracy

Specifications

General
Distance to Target Ratio 12:1
Emissivity 0.1 to 1.00, adjustable
Targeting single laser
Temperature (IR) Basic Accuracy -4 to 1202 °F (-20 to 650 °C)
Temperature (IR) Max Resolution ±(1% of reading +2 °F/1 °C)
Temperature (RTD) 0.1 °F/ °C
Additional Details
Certifications IR270-NIST_S: CE, NIST
IR270_S: CE
Dimensions 7.1 × 4.2 × 1.6" (180 × 107 × 40mm)
Power 1 × 9V battery
Warranty 3 years
Weight 5.3oz (150g)

Resources & Support

Datasheet

Extech IR270 Datasheet

User Manual

Extech IR270 User Manual GB

Certification

Extech IR270 Declaration of Conformity

User Manual

Extech IR270 User Manual

Export Restrictions

Cart

Added to cart