Extech IR320

Dual Laser IR Thermometer

$184.00

Rugged design with Waterproof (IP65) and 9.8ft (3m) drop-proof protection, Extech IR320 provides fast and accurate temperature measurements up to 1202°F (650°C). Its dual guided laser shows the target area between the two points at a 12:1 distance to target ratio. It has programmable High and Low Alarms with Red (HI) and Blue (LOW) visual LED alert. The Lock function allows for continuous measurement.

Identifies target area between the two points (~1"/25mm diameter of measured area)
LCD displays LO with Blue LED flashing when reading falls below Low alarm set point
Measure non-contact temperature up to 1202°F/650°C

Specifications

General
Distance to Target Ratio 12:1
Emissivity 0.10 to 1.00, adjustable
Targeting dual laser
Temperature (Air) Max Resolution 0.1 °F/ °C
Temperature (IR) Basic Accuracy -4 to 1202 °F (-20 to 650 °C)
Temperature (IR) Max Resolution ±(1% of reading + 2 °F/1 °C)
Additional Details
Certifications IR320-NIST_S: CE, NIST
IR320_S: CE
Dimensions 7.4 × 4.6 × 2.2" (189 × 118 × 55mm)
Power 1 × 9V battery
Warranty 3 years
Weight 10.3oz (292g)

Resources & Support

User Manual

Extech IR320 User Manual GB

Certification

Extech IR320 Declaration of Conformity

Datasheet

Extech IR320 Datasheet

Export Restrictions

Cart

Added to cart