Extech IR400

Mini IR Thermometer

$96.99

The IR400 is a Compact thermometer capable of measurements up to 630°F (332°C) with the built-in laser pointer that identifies target area and improves aim. Backlighting illuminates display for taking measurements at night or in areas with low background light levels. Fixed 0.95 emissivity covers 90% of surface applications. Complete with 9-Volt battery and case.

Specifications

General
Distance to Target Ratio 8:1
Emissivity 0.95, fixed
Targeting single laser
Temperature (IR) Basic Accuracy ±7.5°F(4°C) at -4°F to 20°F (-20°C to -7°C)
±(2% of reading +4°F(2°C) at 20°F to 630°F (-7°C to -343°C)
Temperature (IR) Max Resolution 0.1 °F/°C at -4°F to 630°F (-20°C to -343°C)
Additional Details
Certifications IR400-NIST_S: CE, NIST
IR400_S: CE
Dimensions 3.2 × 1.6 × 6.3" (82 × 41.5 × 160mm)
Power 1 × 9V battery
Warranty 2 years
Weight 6.3oz (180g)

Resources & Support

User Manual

Extech IR400 User Manual

Datasheet

Extech IR400 Datasheet

Certification

Extech IR400 Declaration of Conformity

Export Restrictions

Cart

Added to cart