Extech LCR200

Passive Component LCR Meter

$379.00

The LCR200 is a passive component LCR meter. Discover the tremendous value with a range of features that help this meter provide the precise measurements you need. See simultaneous 20,000/2,000 count display of the primary parameter on the high contrast backlit display. You can set Hi/Lo limits using absolute values or percentages. Open and Short Zero removes unwanted stray impedances from the measurement. Use the built-in test fixture or external test leads (included). The LCR200 has an Auto Power Off function that can also be disabled and a low battery indicator to alert you when to replace the batteries. Complete with test leads and 9V battery.

Measures Inductance, Capacitance, and Resistance with secondary parameter Q (Quality), D (Dissipation), R (Resistance), P (Phase), ESR (Equivalent Series Resistance)
Simultaneous 20,000/2,000 count backlit display of the primary parameter (L, C or R) with the secondary parameter
Open and Short calibration removes unwanted stray impedances from the measurement

Specifications

General
Capacitance 20pF, 200pF, 2000pF, 20.000nF, 200.00nF, 2000.0nF, 20.000µF, 200.00µF, 2.0000mF, 20.00mF
Dissipation Factor (DF) 0.000 to 1999
Inductance 20µH, 200µH, 2000.0µH, 20.0000mH, 200.00mH, 2000.0H, 20.000H, 200.00H, 2000.0H
Inductance Basic Accuracy ±(0.5% of reading + 5 digits)
Phase ±90°
Quality Factor (Q) 0.000 to 1999
Resistance 20.00Ω, 200.00Ω, 2.0000kΩ, 20.000kΩ, 200.00kΩ, 2.0000MΩ, 20.000MΩ, 200.0MΩ
Test Frequency 100Hz/120Hz/1kHz/10kHz/100kHz
Additional Details
Certifications CE
Dimensions 7.6 × 3.5 × 1.6" (193 × 88 × 41mm)
Power 1 × 9V battery
Warranty 2 years
Weight 14.8oz (420g)

Resources & Support

Certification

Extech LCR200 Declaration of Conformity

User Manual

Extech LCR200 User Manual

Datasheet

Extech LCR200 Datasheet

Export Restrictions

Cart

Added to cart