Extech LT250W

Light Meter with Connectivity to ExView® App

$144.00

The LT250W is a compact light meter with Bluetooth® connectivity, which allows building and maintenance professionals to view and share light intensity data directly from a mobile device using the free ExView app. With the capability to capture data, display trends, set visual and audio alarms, and create and send reports, users can gain deeper insights on workplace comfort and building health. The LT250W is part of the Extech 250W Connected Series of products that can improve your ability to evaluate problems and report on them from the field. This allows you to improve the speed and quality of decisions to address critical issues immediately.

View data on both the large backlit LCD display and from iOS® or Android™ mobile devices using the ExView app via Bluetooth.
Measure light intensity data up to 100,000 Lux (10,000 Fc), record max/min readings, and freeze the display with ‘data hold’ feature.
Export .CSV data; create and send PDF reports including photos of the measurement location taken with a connected smartphone or tablet camera.

Specifications

General
Backlight LCD
Battery
Light (Foot Candle) 0 to 18,571 Fc
Light (Foot Candle) Basic Accuracy ±4% of reading (<9,999 Fc); ±5% of reading (≥10,000 Fc)
Light (Foot Candle) Max Resolution 1 Fc (<9,999 Fc); 10 Fc (≥10,000 Fc)
Light (Lux) 0 to 199,900 Lux
Light (Lux) Basic Accuracy ±4% of reading (<9,999 Lux); ±5% of reading (≥10,000 Lux)
Light (Lux) Max Resolution 1 Lux (<9,999 Lux); 10 Lux (≥10,000 Lux); 100 Lux (≥100,000 Lux)
Operating Condition
Sampling Rate 0.5 sec
Wireless Connectivity Bluetooth® (via ExView iOS/Android mobile app)
Wireless Transmission Range up to 90 m line of sight
Additional Details
Certifications CE, FCC, UKCA
Dimensions 6.9 × 2.1 × 1.1 in (176 × 53 × 28 mm)
Display 5-digit (99999-count) backlit segment LCD display
Operating Conditions 32 to 104°F (0 to 4°C),≤80% RH
Power 3 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.2 oz (90 g)

Resources & Support

Quick Start Guide

Extech LT250W Quick Start Guide

User Manual

Extech LT250W User Manual

Datasheet

Extech LT250W Datasheet

User Manual

Extech LT250W User Manual GB

Certification

Extech LT250W Declaration of Conformity

User Manual

Extech ExView Mobile App User Manual

User Manual

Extech ExView Mobile App User Manual GB

Export Restrictions

Cart

Added to cart