Extech LT300

Light Meter

Product Variations

Insufficient lighting can create security risks or result in OSHA crackdowns. The Extech LT300 light meter can determine whether you have adequate illumination to protect workers, students, visitors, patients or attendees of different venues. This handheld instrument measures up to 40,000 Fc (or 400,000 Lux) utilizing a remote light sensor connected via 12 in. coiled cable (expandable to 24 in.). A prominent LCD readout displays a digital calculation and complementary analog bar graph for quick, reliable assessments. Complete with 9V battery, light sensor with protective cover, protective holster, and soft case.

Wide range to 40,000Fc or 400,000 Lux with max resolution to 0.01 Fc/Lux
Indicates change in light levels, peak mode captures highest reading
On 12" (30.5cm) coiled cable - expandable to 24" (61cm)

Specifications

General
Cosine and Color Corrected Yes
Light (Foot Candle) 40,000Fc
Light (Foot Candle) Basic Accuracy ±5% of reading
Light (Foot Candle) Max Resolution 0.01Fc
Light (Lux) 400,000Lux
Light (Lux) Basic Accuracy ±5% of reading
Light (Lux) Max Resolution 0.01Lux
Additional Details
Certifications LT300-NIST_S: CE, NIST
LT300_S: CE
Dimensions 5.9 × 2.95 × 1.57" (150 × 75 × 40mm)
Power 1 × 9V battery
Warranty 2 years

Resources & Support

Datasheet

Extech LT300 Datasheet

User Manual

Extech LT300 User Manual

Certification

Extech LT300 Declaration of Conformity

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

Cart

Added to cart