Extech LT40

LED Light Meter

$174.00

The Extech LT40 LED light meter is useful for measuring and optimizing environmental light levels in a wide range of environments, including office buildings, manufacturing plants and warehouses, university campuses, schools, hospitals, and many other locations. As OSHA regulates workplace lighting, light meters such at the LT40 can verify regulatory compliance, as well as state and local public safety codes and ordinances. The LT40 can also measure standard light sources such as fluorescent, metal halide, high pressure sodium, and incandescent lighting, up to 400,000 lux (40,000 Fc). The LT40 comes with a built-in sensor with protective cover, 2 AAA batteries, storage pouch, and user manual.

Specifications

General
LED(s) white
Light (Foot Candle) 99.99, 999.9, 9999, 40000Fc
Light (Foot Candle) Basic Accuracy ±3%
Light (Lux) 999.9, 9999, 99990, 400000Lux
Light (Lux) Basic Accuracy ±3%
Additional Details
Certifications LT40-NIST_S: CE, NIST
LT40_S: CE
Dimensions 5.2 × 1.9 × 1" (133 × 48 × 23mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.8oz (250g)

Resources & Support

User Manual

Extech LT40 User Manual

Certification

Extech LT40 Declaration of Conformity

Datasheet

Extech LT40 LT45 Datasheet

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart