Extech LT505

Pocket Light Meter

$184.00

Extech’s pocket-sized autoranging Light Meter offers wide light intensity ranges measuring up to 40,000Fc (400,000Lux) with high resolution to 0.01Fc (0.1Lux). Ideal for indoor lighting tests and for checking security and safety illumination in parking garages, night time ATM areas, stairwells, landings, and hallways.

Specifications

General
Light (Foot Candle) 99.99, 999.9, 9999, 40,000 Fc
Light (Foot Candle) Basic Accuracy ±3% of reading + 3 digits
Light (Foot Candle) Max Resolution 0.01Fc
Light (Lux) 999.9, 9999, 99,990, 400,000 Lux
Light (Lux) Basic Accuracy ±3% of reading + 3 digits
Light (Lux) Max Resolution 0.1Lux
Additional Details
Certifications CE
Dimensions 5.2 × 1.9 × 1" (133 × 48 × 23mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 8.8oz (250g)

Resources & Support

Datasheet

Extech LT505 Datasheet

User Manual

Extech LT505 User Manual

Export Restrictions

Cart

Added to cart