Extech MA445

400A True RMS AC/DC Clamp Meter + NCV

$144.00

Three models to choose from, with or without True RMS and AC or AC/DC Current functions. Choose True RMS model for accurate readings of non-sinusoidal waveforms, model with DC Current function for automotive applications, or model with Type K function when applications require Temperature measurements. The MA440 Series meters are fully loaded with multimeter functions and built-in non-contact voltage (NCV) detector to meet your application needs!

For accurate readings regardless of waveforms
Functions include: NCV, AC/DC Voltage, AC/DC Current, Resistance, Capacitance, Frequency, Type-K Temperature, Diode Test, Continuity
Relative mode for Capacitance, DC Zero and Offset Adjustment, Data Hold, Max/Min, Auto Power Off and Low Battery Indicator

Resources & Support

Certification

Extech MA445 Declaration of Conformity

User Manual

Extech MA44x Series User Manual

Datasheet

Extech MA44x Series Datasheet

Brochure

What do you need to measure? FLIR WDYNTM brochure

Export Restrictions

Cart

Added to cart