Extech MA63

60A True RMS AC/DC Clamp Meter + NCV

$329.00

The MA63 is an AC/DC current clamp with NCV voltage detector and full overload protection. Manual ranging clamp meter with three Current ranges and AC/DC voltage to 600V. The 6000mA range allows for low current measurements that may be used in the automotive industry. Unique VFC (variable frequency control) mode helps troubleshoot and diagnose HVAC applications that are variable frequency driven. The MA63 also features resistance, capacitance, frequency, diode and continuity measurements as well as data hold low battery indicator, and auto power off functions. Complete with test leads, carrying case, and two AAA batteries.

Resources & Support

Certification

Extech MA63 Declaration of Conformity

Datasheet

Extech MA61 MA63 Datasheet

User Manual

Extech MA61 MA63 User Manual

Export Restrictions

Cart

Added to cart