Extech MD10

Non-contact Magnet Detector with Built-In Flashlight

$30.99

The MD10 is a non-contact magnet detector with built in flashlight. A Blue LED lights up indicating the presence of a magnetic field including AC, DC and permanent magnets without contact. Applications include, testing audio speakers, Troubleshoot solenoid valves in pneumatic and hydraulic control equipment, testing relays with coils and electrically controlled solenoid valves in vehicles and machinery. Complete with two AAA batteries.

Specifications

General
Magnetic Field 63, 98, 401, 810 (Henry units)
Additional Details
Certifications CE
Dimensions 6.25 × 0.8 ×1" (159 × 21 × 25mm)
Power 2 x AAA (1.5V) batteries
Warranty 2 years
Weight 1.7 oz (48g)

Resources & Support

User Manual

Extech MD10 User Manual

Datasheet

Extech MD10 Datasheet

Certification

Extech MD10 Declaration of Conformity

Export Restrictions

Cart

Added to cart