Discontinued

Extech MN15A

Digital Mini MultiMeter

Small on size and configured with vital functionality, the compact, manual-ranging Extech MN15A Digital Mini Multimeter is a popular choice for anyone who prefers a smaller meter they can carry in a pocket or tool belt. Handy for quick testing, use it to measure AC/DC voltage and DC current, as well resistance with functions for testing diodes and checking for continuity. Plus, the battery test function lets you quickly check the condition of 1.5 V and 9 V batteries. The MN15A comes with a built-in stand, 9 V battery, test leads, and a general purpose temperature probe.

Specifications

General
AC Voltage 600V
AC Voltage Basic Accuracy ±1.2%
AC Voltage Max Resolution 0.1V
Battery Test 9V & 1.5V Batteries
DC Current 10A
DC Current Basic Accuracy ±1.2%
DC Current Max Resolution 0.1mA
DC Voltage 600V
DC Voltage Basic Accuracy ±0.5%
DC Voltage Max Resolution 0.1mV
Resistance 20MΩ
Resistance Max Resolution 0.1Ω
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 750°C)
Temperature (Type N) ±(3% of reading + 9°F/5°C)
Temperature (Type N) Basic Accuracy 0.1 °
Additional Details
Certifications CE, ETL
Dimensions 5.43 × 2.83 × 1.5" (138 × 72 × 38mm)
Power 1 × 9V battery
Safety Category CATIV - 600V
Warranty 2 years
Weight 5.4oz (153g)

Resources & Support

User Manual

Extech MN15A User Manual

Certification

Extech MN15A Declaration of Conformity

Datasheet

Extech MN15A-MN16A Datasheet

Export Restrictions