Extech MN35

Digital Mini MultiMeter

$35.99

The MN35 is a convenient mini size multimeter with protective rubber holster and tilt stand. Manual ranging, measures AC and DC Voltage to 600V, Resistance with Continuity and Diode functions, DC Current to 10A, Temperature, and 9V/1.5V Battery test. Includes protective rubber holster, 9V battery, test leads and Type K thermocouple probe.

Specifications

General
AC Voltage 600V
AC Voltage Basic Accuracy ±1.2%
AC Voltage Max Resolution 0.1V
Battery Test 9V and 1.5V
DC Current 10A
DC Current Basic Accuracy ±1.5%
DC Current Max Resolution 0.1mA
DC Voltage 600V
DC Voltage Basic Accuracy ±0.5%
DC Voltage Max Resolution 0.1mV
Resistance 20MΩ
Resistance Max Resolution 0.1µΩ
Temperature (Type K) Max Resolution -4 to 1400°F (-20 to 750°C)
Temperature (Type N) ±(1% of reading + 4°)
Temperature (Type N) Basic Accuracy 1°F/°C
Additional Details
Certifications CE
Dimensions 5.43 × 2.83 × 1.5" (138 × 72 × 38mm)
Power 1 × 9V battery
Safety Category CATII - 600V
Warranty 2 years
Weight 5.4oz (153g)

Resources & Support

User Manual

Extech MN35 User Manual

User Manual

Extech MN35 User Manual GB

Datasheet

Extech MN35-MN36 Datasheet

Export Restrictions

Cart

Added to cart