Extech MO280

Pinless Moisture Meter

$214.00

The Extech MO280 provides non-invasive moisture measurements in wood and other building materials with virtually no surface damage. With a measurement depth to 22 mm (0.75 in) below the surface, the MO280 uses electro-magnetic technology to quickly indicate the moisture content in building materials. Select from 10 wood types and measurement ranges. The LCD displays percentage of moisture in the wood or other material being tested. The MO280 also features an automatic internal test and calibration and low battery indication. Complete with 9V battery and pouch case.

Specifications

General
Sensor Type Non-penetrating electromagnetic sensor pad
WME Moisture Content (Pinless) 0 to 99% (limited by wood type)
WME Moisture Content Max Resolution (Pinless) 0.10%
Additional Details
Certifications CE
Dimensions 5.4 × 2.8 × 1.1" (136 × 70 × 28mm)
Power 1 × 9V battery
Warranty 2 years
Weight 5.5oz (156g)

Resources & Support

User Manual

Extech MO280 User Manual

User Manual

Extech MO280 User Manual GB

Datasheet

Extech MO280 Datasheet

Export Restrictions

Cart

Added to cart