Extech MO280-KW

Water Damage Restoration Kit

$639.00

The MO280-KW test kit is specifically designed for water damage restoration contractors who need to monitor job site conditions, progress, and insurance company reporting. The kit includes an MO280 pin less Moisture Meter, MO210 Pocket Moisture Meter, and RH490 Precision Hygro-Thermometer. Supplied in an attractive storage case that provides protection and organization for the testers whenever they are needed.

Specifications

General
Kit Components Model MO280 Pinless Moisture Meter, Model MO210 Pocket Moisture Meter, Model RH490 Precision Hygro-Thermometer, storage case
Measurement Range Extech RH490
Temperature: -20°C to 260°C (-4°F to 500°F)
Humidity: 0 to 100% RH
Dew Point: -30°C to 100°C (-22°F to 199°F)
Wet Bulb: 0°C to 80°C (32°F to 176°F)
Absolute Humidity: 0 to 1120 GPP (0 to 160 g/kg)

Extech MO210
Wood Moisture: 6 to 44%
Building Materials Moisture: 0.2 to 2%

Extech MO280
Moisture: 0 to 99%
Additional Details
Certifications CE
Warranty 2 years

Resources & Support

Datasheet

Extech MO280-KW Datasheet

Export Restrictions

Cart

Added to cart