Extech Oyster-10

Oyster™ Series pH/mV/Temperature Meter

$269.00

Exclusive Oyster Design can be used in the lab or in the field. Large LCD built into adjustable “flip-up” cover displays pH or mV and Temperature simultaneously. Splash proof housing and front panel tactile touch pad to slope and calibrate. Rugged design for handheld or benchtop use; neckstrap for “hands-free” operation. Measures pH (0.00 to 14.00pH), mV (-999mV to 999mV) and Temperature (32.0°F to 212.0°F /0.0°C to 100.0°C). Accurate to 0.02pH, 2mV, 0.8°F/0.5°C and resolution of 0.01pH, 1mV and 0.1°. Memory function stores and recalls 25 labeled readings. Min/Max storage and recall, °C/°F switchable. Audible beeper to alert user when function is completed. Automatic or Manual temperature compensation. Probe sold separately.

Exclusive Oyster™ Design can be used in the lab or in the field
Large LCD built into adjustable "flip-up" cover displays pH or mV and Temperature simultaneously
Splash proof housing and front panel tactile touch pad to slope and calibrate; rugged design for handheld or benchtop use; neckstrap for "hands-free" operation

Specifications

General
ORP -999 to 999 mV
ORP Basic Accuracy ± 2mV
ORP Max Resolution 1 mV
pH 0.00 to 14.00pH
pH Basic Accuracy ± 0.02pH
pH Max Resolution 0.01pH
Temperature (Contact) 32.0 to 212.0° F
Temperature (Contact) Basic Accuracy + 0.8° F (0.5° C)
Temperature (Contact) Max Resolution 0.0 to 99.9° C
Additional Details
Certifications CE
Dimensions 3.75 × 4.25 × 2" (96 × 108 × 45mm)
Power 1 × 9V battery or optional AC adapter
Warranty 2 years
Weight 12oz (340g)

Resources & Support

User Manual

Extech Oyster-10 User Manual

Export Restrictions

Cart

Added to cart