Extech PH110

ExStik® Refillable pH Meter

$184.00

Now you can test pH on the spot easily and accurately with the ExStik® PH110 Waterproof pH Meter. The durable ExStik® meter features a flat surface refillable electrode for measuring pH in liquids, semi-solids, and solids – no more electrode breakage or clogged junctions. Since you can refill the ExStik® quickly, you won't need to worry about the shelf life of its electrode. the ExStik® meter is an invaluable tool for measuring the pH in shampoo, body wash, facial cleansers, lotions, creams, and more. Use it to monitor pools and spas, or to measure acidity and alkalinity in soil, skin, and carpeting. It's valuable in hydroponic gardening or farming. Get important readings in cement, agriculture, fish farming, wastewater, antifreeze recycling, food preparation, cleaning supplies, and manufacturing of paper, pulp, and paint. Comes complete with the refillable pH electrode, a 1.5mL bottle KCI, two reference junctions, two removal tools, a protective cap, a sample cup, four 3V CR-2032 batteries, and a 48 inch (1.2m) neck strap.

Specifications

General
Memory 15 readings
pH 0.00 to 14.00pH
pH Basic Accuracy ±0.01pH
pH Max Resolution 0.01pH
Temperature (Contact) 23° to 194°F (-5 to 90°C)
Temperature (Contact) Basic Accuracy ±1.8°F/1°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 1.4 × 6.8 × 1.6" (35.6 × 172.7 × 40.6mm)
IP Rating IP57
Power 4 × CR-2032 (3V) button batteries
Warranty 2 years
Weight 3.8oz (110g)

Resources & Support

User Manual

Extech PH100 PH110 User Manual

Datasheet

Extech PH110 Datasheet

Certification

Extech PH110 Declaration of Conformity

Export Restrictions

Cart

Added to cart