Extech PH220-C

Waterproof Palm pH Meter with Temperature

$259.00

The Extech PH220-C is a palm-sized pH meter with a cabled electrode that can measure pH, voltage potential difference (mV), and temperature. A built-in microprocessor provides for automatic buffer recognition, and the internal memory stores up to 25 readings. This completely waterproof unit features a large LCD display with simultaneous measurement readings and low battery indictor. Includes cabled pH electrode, protective holster, pH buffers, and 9V battery.

Specifications

General
pH 0.00 to 14.00pH
pH Basic Accuracy ±0.01pH
pH Max Resolution 0.01pH
Temperature (Contact) 32° to 212°F (0 to 99.9°C)
Temperature (Contact) Basic Accuracy ±0.8°F/0.5°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 4.4 × 3.1 × 1.5" (111 × 79 × 39mm)
IP Rating IP57
Power 1 × 9V battery
Warranty 2 years
Weight 9.2oz (260g)

Resources & Support

Certification

Extech PH220 Declaration of Conformity

Datasheet

Extech PH220 Datasheet

User Manual

Extech PH220 User Manual

Export Restrictions

Cart

Added to cart