Extech PH300

Waterproof pH/mV/Temperature Kit

$439.00

The Extech PH300 pH/Temperature Kit measures pH, mV, and temperature at your workbench or in the field. It has automatic, one button calibration of 4, 7 and 10 pH with a choice of three point calibration, for better accuracy and automatic temperature compensation. Memory stores up to 200 readings with series number, measured value, and temperature. The meter has a large, blue, backlit LCD display screen with an auto power off function plus disable function that saves battery life. The IP57 waterproof housing protects it from moisture and the elements. Comes with a pH/mV/temp electrode, a protective rubber holster, the pH calibration solutions (4, 7, and 10 pH), two AA batteries, hard carrying case, and user manual.

Specifications

General
Memory 200 readings
ORP -1999mV to 1999mV
ORP Basic Accuracy ±0.15mV
ORP Max Resolution 1mV
pH -2.0 to 19pH
pH Basic Accuracy ±0.02pH
pH Max Resolution 0.01pH
Temperature (Contact) 32 to 212°F (0 to 100°C)
Temperature (Contact) Basic Accuracy ±1°F/0.5°C
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 4.7 × 2.6 × 1.2" (120 × 65 × 31mm)
IP Rating IP57
Power 2 × AA (1.5V) batteries
Warranty 2 years
Weight 6.3oz (180g)

Resources & Support

User Manual

Extech PH300 User Manual

Datasheet

Extech PH300 Datasheet

Export Restrictions

Cart

Added to cart