Extech PH90

Waterproof pH Meter

$134.00

Rugged waterproof (IP57) housing with Flat Surface Electrode for measuring pH in liquids, semi-solids, and solids. Does not break or get junctions clogged like the traditional glass bulb electrodes. Easy to replace sensor is perfect for field or lab use.

Specifications

General
pH 0 to 14.00pH
pH Basic Accuracy ±(0.01pH + 1d) or ±0.2pH
pH Max Resolution 0.01pH
Temperature (Contact) 32 to 194°F (0 to 90°C)
Temperature (Contact) Basic Accuracy ±1.8°F (±1°C)
Temperature (Contact) Max Resolution 0.1°
Additional Details
Certifications CE
Dimensions 1.4 × 6.7 × 1.4" (36 × 170 × 36mm)
IP Rating IP57
Power 2 × CR3032 (3V) button batteries
Warranty 2 years
Weight 3oz (85g)

Resources & Support

User Manual

Extech PH90 User Manual

Datasheet

Extech PH90 Datasheet

Certification

Extech PH90 Declaration of Conformity

Export Restrictions

Cart

Added to cart