Extech PQ34-2

200A Current Clamp Probes

$719.00

The Extech PQ34-2 is a set of 200 Amp Current Clamp Probes. Use with the PQ3450 and PQ3470 analyzers. Featuring a 19 mm (0.8 in) jaw size, this product comes with three current clamp probes and a year warranty.

Specifications

General
AC Current 20A and 200A, switch selectable
AC Current Basic Accuracy ±1% full scale (50/60Hz)
Cable Length 4 meters (13.1 feet)
Frequency Bandwidth 45 to 400 Hz.
Jaw Size 19 mm (0.75 inch)
Minimum Load 100 KΩ for specified accuracy
Output Coupling AC coupled.
Output Sensitivity 10mV/A (20A range), 1mV/A (200A range)
Phase Error < ±1° (50/60Hz)
Additional Details
Dimensions 7.0 × 2.6 × 1.57" inch (179.9 × 66.9 × 40.1mm)
Power 8V ±1V (supplied from meter)
Safety Category CATIII - 600V
Warranty 2 years
Weight 0.73lb (330 g)

Resources & Support

Certification

Extech PQ34-2 Declaration of Conformity

User Manual

Extech PQ34-2 User Manual

Export Restrictions

Cart

Added to cart