Extech PQ34-30

3000A Current Flexible Clamp Probes

$1,249.00

The Extech PQ34-30 is a set of 3000 A Flexible Current Probes for PQ3450/PQ3470 power quality analyzers. It has a 61 cm (24 in) length for wrapping around bus bars and wire bundles. Switch between 3 ranges: 3000 A, 300 A, and 30 A.

Specifications

General
AC Current 30A, 300A and 3000A, switch selectable
AC Current Basic Accuracy ±1% full scale (50/60Hz)
Cable Length 3.4 meters (11.2 feet)
Frequency Bandwidth 45 to 400 Hz.
Jaw Size Flexible 23.6" (600mm)
Linearity/Hysteresis ±0.2% of reading from 10% to 100% of range
Minimum Load 100 KΩ for specified accuracy
Output Coupling AC coupled.
Output Sensitivity 100mV/A (30A range), 10mV/A (300A range), 1mV/A (3000A range)
Phase Error < ±1° (50/60Hz)
Additional Details
Dimensions 4.1 × 2.2 × 1.3" (105 × 56.5 × 33 mm)
Power 8V ±1V (supplied from meter)
Safety Category CATIII - 600V
Warranty 2 years
Weight 480 g (1.06 LB)

Resources & Support

User Manual

Extech PQ34-30 User Manual

Export Restrictions

Cart

Added to cart