Discontinued

Quasar 1080p FHD Dome PTZ Camera

1080p Dome PTZ Camera

The FLIR Quasar 1080p Dome PTZ camera is designed to tackle the most challenging environments. The camera combines the latest PTZ technologies, optics, mechanics and image quality performance. It is the perfect choice for city surveillance deployments, critical infrastructure, airports, and other high-profile security applications that require wide coverage.

Best-in-class image processing and optics with guaranteed frame rates.
Observe, detect and classify objects at long distances and across wide areas in diverse lighting conditions.
Built for long-lasting indoor and outdoor operations, the camera's servo-feedback motors offer accurate pan-tilt positioning, with low power consumption
Adaptive streaming, reduced bandwidth, and extended PTZ controls using Control Center or the EZ client web interface create a superior user experience.

Specifications

Compliance & Certifications
International CE marked, EN 50130-4, EN61000-6-4 (Class A), RoHS
MTBF [hrs] 348,786
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security User account with password protection and IP Filter
Environmental
Humidity 10% ~ 90% (non-condensing)
Operating Temperature N/A
Storage Temperature -20° to 70° C (-4° to 158° F)
General
24VAC CX-PRWR-241: Nema 4x 24 VAC Power Supply in Weather Resistant Enclosure for 1 PTZ
3D Noise Reduction On / Off
AGC Control Auto / Manual
Bubble F-Stop Bubble transmittance 0.9 (90%)
Bubble Material IK10 vandal resistant polycarbonate
Compression Multi-Stream H.264 / H.265 / MJPEG
Day/Night: IR Cut Filter Auto / Manual
Dimensions 212 × 263.6 mm (8.35 × 10.38 in.)
Electronic stabilization On / Off
Enclosure Rating
Firmware Upgrade Flash upgrade via network (1GB Flash / 2GB RAM)
Input Voltage 802.3at PoE+ 24 VAC
PoE CP-POE-60W-US: 60W USA Power Injector, CP-POE-60W-EU: 60W EU Power Injector
Power Connection PoE / Terminal Block
Power Consumption Max 25.4W (full system running)
Privacy Zones On / Off - 20 zones
Scanning Mode Progressive
Tamper Detection On / Off
Unit Weight 2.6 Kg (5.73 lbs.)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Maximum resolution 1920 × 1080 (FHD1080p)
PTZ
Auto Flip Mechanical / Off
Home Function Preset / Sequence / Auto Pan / Pattern
Horizontal Viewing Angles 68.7° (Wide) to 2.6° (Tele)
Manual Speed Pan: 0.1° to 90°/s, Tilt: 0.1° to 60°/s
Pan/Tilt Travel 360° continuous /-10° to 190°
Power loss recovery Yes
Preset Speed Pan: 5° to 400° / sec Tilt: 5° to 300°/sec
Presets - Preset Accuracy 256 / Pan: 0.16° Tilt: 0.18°
Proportional Pan & Tilt On / Off (pan and tilt speed proportional to zoom ratio)
Seq. - Auto Pan/Pattern 8 / 4 / 8
System Integration
Alarm IO 4 dry contact In / 2 relay Out
Alarm Reaction Preset / Sequence / Auto Pan / Pattern
Audio Connections Terminal block
Bi-directional Audio Full duplex, line in/line out, G.711, G.726, AAC
Configuration Remote: via web access or supported VMS
Ethernet 10 / 100 Base-T auto sensing, half / full duplex (RJ45)
Network Protocol IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP, FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, QoS, ONVIF S/G, ARP, IEEE 802.1X
Supported Web Browser Internet Explorer 10.0+
Thermal Camera
Digital Zoom Up to 10x
DSS 1 to 1/30 (NTSC) or 1/1.5 to 1/25 (PAL)
Focal Length 4.3 to 129 mm
Image Sensor 1/2.8" CMOS
Minimum Illumination 0.3 lux (color) / 0.01 lux (BW). Measured with DSS Off at 30 IRE.
Optical Zoom 30x
Wide Dynamic Range On / Off
Visible Camera
Backlight Compensation On / Off
Bandwidth Video: Configurable between 64 Kbps and 8 Mbps, Audio: Configurable between 16 kbps & 64 Kbps
Digital Zoom Up to 10x
DSS 1 to 1/30 (NTSC) or 1/1.5 to 1/25 (PAL)
Focal Length 4.3 to 129 mm
Focus Mode Auto / Manual
Image Rotation Mechanical / Off
Image Sensor 1/2.8" CMOS
Iris Control Auto / Manual
Minimum Illumination 0.3 lux (color) / 0.01 lux (BW). Measured with DSS Off at 30 IRE.
Optical Zoom 30x
Signal to Noise Ratio ±50 dB
White Balance Auto / Indoor / Outdoor / ATW / Manual
Wide Dynamic Range On / Off
Video & Recording
Maximum Performance H.264/H.265 60/50 fps @ FHD + 30/25 fps @ 720P + D1 (NTSC/PAL)
Rate Control CBR / VBR
Resolution Range Scalable from CIF to HD 1080p Analog Output | 1 - composite video output BNC
SD Card Recording microSDXC up to 128GB (Class 10). *Excluding countries where disallowed.
Video Motion Detection On / Off - up to 4 independent zones

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Quasar 1080p Full HD PTZ CP-6302 FW fs20210930

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Firmware Release Note

FLIR Quasar 1080P IR PTZ Firmware Release Notes GA v20210930

Datasheet

Quasar 1080p Dome PTZ Datasheet

Quick Start Guide

CP-6302-31-P Quick Install Guide

Quick Start Guide

CP-6302-30-R Quick Install Guide

AE Spec

Quasar CP-6302-30-R AE Specification

AE Spec

Quasar CP-6302-31-P AE Specification

Datasheet

Quasar 1080p Dome PTZ Datasheet A4

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

User Manual

FLIR Cyber Hardening Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms