Discontinued

Quasar 1080p IR PTZ Camera

IR PTZ Security Camera

The FLIR Quasar 1080p IR PTZ camera combines the latest PTZ technologies, optics, mechanics and image quality performance. It's the perfect choice for city surveillance deployments, critical infrastructure, airports, and other high-profile security applications that require wide coverage and long range IR-illumination.

Tackle the most challenging environments.
Observe, detect and classify objects up to 200 meters and across wide areas in diverse lighting conditions.
The Quasar 1080p IR PTZ Camera is built for long-lasting indoor and outdoor operations, day and night.
When used with FLIR United VMS, the camera gains extended PTZ control functions, adaptive streaming, reduced bandwidth, and guaranteed frame rates.

Specifications

Compliance & Certifications
International CE marked, EN 50130-4, EN61000-6-4 (Class A), RoHS
MTBF [hrs] 348786.0
USA UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security User account with password protection and IP Filter
Environmental
Humidity 10% ~ 90% (non-condensing)
Operating Temperature -45° to 50°C (-49° to 122°F) cold start; up to 55°C / 131°F with IR LEDs off
Storage Temperature -20° to 70° C (-4° to 158° F)
General
3D Noise Reduction On / Off
AGC Control Auto / Manual
Day/Night: IR Cut Filter Auto / Manual
Dimensions 207.43 x 300.39 mm (8.16 x 11.83 in.)
Enclosure Rating IK10 Upper / IK8 Lower / IP66 Overall
Firmware Upgrade Flash upgrade via network (1GB Flash / 2GB RAM)
Input Voltage UPOE 60W, 12VDC, 24VAC (indoor/outdoor)
PoE CP-POE-60W-US 60W USA Power Injector
Power CX-PRWR-241 Nema 4 x 24 VAC Power Supply in Weather Resistant Enclosure for 1 PTZ
Power Connection PoE / Terminal Block
Power Consumption Max 39W with heater and IR on
Privacy Zones On / Off - 20 zones
Scanning Mode Progressive
Tamper Detection On / Off
Unit Weight 3.8 Kg (8.38 lbs.)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Maximum resolution 1920x1080 (FHD1080p)
PTZ
Auto Flip Mechanical / Off
Home Function Preset / Sequence / Auto Pan / Pattern
Horizontal Viewing Angles 68.7° (Wide) to 2.6° (Tele)
Manual Speed Pan: 0.1° to 90°/s, Tilt: 0.1° to 60°/s
Pan/Tilt Travel 360° continuous /-20° to 200°
Power loss recovery Yes
Preset Speed 5° to 280° / sec
Presets - Preset Accuracy 256 / Pan: 0.16° Tilt: 0.18°
Proportional Pan & Tilt On / Off (pan and tilt speed proportional to zoom ratio)
Seq. - Auto Pan/Pattern 2008/08/04 00:00:00.000
System Integration
Alarm IO 4 dry contact In / 2 relay Out
Alarm Reaction Preset / Sequence / Auto Pan / Pattern
Audio Bandwidth Configurable between 16 kbps & 64 Kbps
Audio Connections Terminal block
Bi-directional Audio Full duplex, line in/line out, G.711, G.726, AAC
Configuration Remote: via web access or supported VMS
Distance | Angle of illumination Up to 200 m (656 ft.) | 6° / 30° / 90°
Ethernet 10 / 100 Base-T auto sensing, half / full duplex (RJ45)
LED Type High efficiency SMD
Network Protocol IPv4/v6, TCP/IP, UDP, RTP, RTSP, HTTP, HTTPS, ICMP,FTP, SMTP, DHCP, PPPoE, UPnP, IGMP, SNMP, QoS,ONVIF S/G, ARP, IEEE 802.1X
Peak Emission Wavelength [nm] 850.0
Supported Web Browser Internet Explorer 10.0+
Visible Camera
Backlight Compensation On / Off
DSS 1 to 1/30 (NTSC) or 1/1.5 to 1/25 (PAL)
Focal Length 4.3 to 129 mm
Focus Mode Auto / Manual
Image Rotation Mechanical/Off
Image Sensor 1/2.8" CMOS
Image Stabilization On / Off
Iris Control Auto / Manual
Minimum Illumination 0.3 lux (color) / 0.01 lux (BW), 0 lux with IR On. Measured with DSS Off at 30 IRE.
Optical/Digital Zoom 30x / Up to 10x
Sensor Resolution 1920 x 1080
Signal to Noise Ratio ±50 dB
White Balance Auto / Indoor / Outdoor / ATW / Manual
Wide Dynamic Range On / Off
Video & Recording
Maximum Performance H.264/H.265 60/50 fps @ FHD + 30/25 fps @ 720P + D1 (NTSC/PAL)
Rate Control CBR / VBR
Resolution Range Scalable from CIF to HD 1080p
SD Card Recording microSDXC up to 128GB (Class 10)
Video Bandwidth Configurable between 64 Kbps and 8 Mbps
Video Compression Multi-Stream H.264 / H.265 / MJPEG
Video Motion Detection On / Off - up to 4 independent zones

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Firmware Download

Quasar 1080p Full HD PTZ CP-6302 FW fs20210930

You must be logged in to download file.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Quick Start Guide

FLIR Quasar 1080p IR PTZ Quick Start Guide

Datasheet

FLIR Quasar 1080p IR PTZ Datasheet

Firmware Release Note

FLIR Quasar 1080P IR PTZ Firmware Release Notes GA v20210930

AE Spec

FLIR Quasar 1080p IR PTZ A&E Specifications

Application Story

City Deploys Flir Video System for Safety

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Brochure

FLIR TruWitness Smart City Brochure

Tech Note

FLIR Best Practices Guide for Perimeter Security Applications

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

User Manual

FLIR Cyber Hardening Guide

Export Restrictions