Quasar™ CM-6408-11-IA

4K UHD Premium Mini-Dome AI Camera

The Quasar CM-6408-11-IA Premium Mini-Dome AI cameras are designed to provide advanced artificial intelligence, video analytics, and enhanced situational awareness in the most demanding environments where evidential and forensic video is required. This discreet surveillance option is fully NDAA-compliant and utilizes high-end cybersecurity safeguards. Advanced features for low-light/no-light conditions ensure you will obtain excellent video quality in all indoor and outdoor conditions. Combined with the Flir accessory and mounting ecosystem, the Quasar CM-6408-11-IA also offers seamless integration with a wide range of video management systems, giving you a more cost-effective end-to-end surveillance solution.

Features advanced video analytics to help you detect with reliability, reduce false alarms, and quickly respond to threats.
Improves situational awareness by offering more lens options, advanced low-light/no-light features and an advanced multi-shutter WDR feature.
With a 4-year warranty, IK10 and IP66 rating, and NDAA compliance, this camera extends product life, minimizes corrective maintenance, and optimizes the total cost of ownership.

Specifications

Compliance & Certifications
International CE marked, EN61000-6-3, EN 62368-1 & EN50130-4, CB 62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A
MTBF [hrs] CM-6408-11-IA: 467,938 CM-6408-21-IA: 410,170
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A)
Cyber Security
Security Password protection, IP address filtering, TLS/HTTPS, IEEE 802.1X network access control, Digest authentication, Password policy Protect from multiple failure login
Environmental
Humidity 90% (non-condensing)
Operating Temperature -30°C to 60°C (-22°F to 140°F) without heater IR LED 100% max 50°C, 25% max 55°C -55°C to 60°C (-67°F to 140°F) with heater Cold start -40°C to 60°C (-40°F to 140°F) with heater IR LED 100% max 50°C, 25% max 55°C
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Angle of View 110° × 57.1°
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profle + Enhanced H.264 Main/High/Baseline Profle + MJPEG"
Day/Night Mode Yes
Digital Slow Shutter [DSS] 1/1 (1) - 1/60 (50) NTSC (PAL)
Dimensions 161 mm × 128.6 mm (6.3 in × 5 in)
Enclosure Indoor/Outdoor: IK10 rated vandal IP66 NEMA 4X
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE IEEE802.3af, class 0 AC 24 V, DC 12 V
Power Connection RJ45 & AC/DC
Power Consumption POE: 12.95W AC 24V: 13.2W; 24.20 VA DC 12V: 13.31W
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 3 Shutter, 130 dB
Tamper Detection Yes
Unit Weight 1.3 kg (2.86 lb)
Warranty According to FLIR RMA Policy and Process Notice document
Measurement & Analysis
Analytics Features Person/Face/Vehicle; Intrusion-Region/ Tripwire; Object Counting, Loitering, Stopped Vehicle; Abandoned Object; Object Removal; Wrong Direction; Camera Sabotage; People Counting
Analytics Management Web-based configuration and management, masking of analytic detection areas, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Pan_Tilt_Spin 356° /±80° / ±98°
System Integration
Bi-directional Audio 1 Audio Line Input, G.711/G.726/AAC/LPCM support + 1 Audio Line Output
Distance Up to 40 m (131 ft) Sunshield 28 m (91.8 ft)
Ethernet 10/100/1000, IEEE 802.3, auto sensing 1 x RJ45
Input 1 dry alarm contact 1 5 V 10 kΩ pull up
Network Protocol IPV4/6, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP
Output 1 Relay Contact max. DC 5 V 130MA
Peak Emission Wavelength [nm] 850.0
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Visible Camera
Backlight Compensation On / Off
Bandwidth Configurable between 64 Kbps and 20 Mbps
Image Sensor 1/1.8-in CMOS
Lens Type Zoom lens 4.3 mm to 10.8 mm, F1.38-F2.8
H-FOV: 110.76° (Wide); 40.43° (Tele)
VFOV: 57.14° (Wide); 22.65° (Tele)
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color
Sensitivity 0.04 (color)/ 0.008 (BW), 0.002 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution 3864 × 2180
Signal to Noise Ratio ±55 dB
White Balance Auto / ATW / Manual / One Push
Video & Recording
Maximum Performance H.264/H.265 30/25 fps @ 4K (NTSC/PAL) + 30/25 fps @ D1 or H.264/H.265 15/12 fps @ 4K + 1080p + D1 (NTSC/PAL) or H.264/H.265 60/50 fps @ 1080p + 30/25 fps @ 720p + D1 (NTSC/PAL)
Rate Control CBR, CVBR, LBR, MJPEG
Resolution Range Scalable from QCIF to 4K
SD Card Recording1 microSD/microSDHC/microSDXC 8 GB to 1 TB (Class 10)
Video Motion Detection Yes

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium Mini-Dome AI Datasheet

AE Spec

FLIR Quasar Premium Mini-Dome AI A&E Specifications

Quick Start Guide

FLIR Quasar Premium Mini-Dome AI Quick Install Guide

User Manual

FLIR Quasar Premium Mini-Dome AI Installation and User Guide

Software Release Note

FLIR Discovery Network Assistant (DNA) Software Release Note v2.3.0.35

Selection Guide

FLIR Edge Devices Accessory Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Export Restrictions