Quasar™ CP-6408-21-IA

Premium 4K IR PTZ Security Camera with Edge AI

Experience unmatched surveillance performance with the Quasar CP-6408-21-IA Premium 4K IR PTZ camera. Designed for critical infrastructure and wide-area monitoring, this powerful camera delivers ultra-sharp 4K resolution with 22x optical zoom precision to capture every detail—even at extreme distances. With built-in Edge AI analytics, the CP-6408-21-IA intelligently detects and classifies people, vehicles, and potential threats in real time—reducing false alarms and enabling faster, more informed responses. Rugged, reliable, and engineered for 24/7 operation in challenging environments, the CP-6408-21-IA is the smart choice for organizations demanding next-level situational awareness.

The CP-6408-21-IA pan-tilt-zoom camera delivers stunning ultra-high-definition imaging with up to 22x optical zoom, allowing operators to identify fine details across vast areas without sacrificing clarity. Whether monitoring perimeters, parking lots, or large-scale facilities, these cameras provide crystal-clear visuals both day and night, ensuring nothing goes unnoticed, even from a distance.
Built-in Edge AI analytics elevate situational awareness by automatically detecting, classifying, and tracking objects such as people and vehicles in real time. This onboard intelligence minimizes false alarms and supports faster decision-making by prioritizing only the most relevant security events, with no server required. It’s proactive monitoring that adapts to dynamic environments.
Designed for critical infrastructure and mission-critical deployments, the CP-6408-21-IA is built to perform in challenging weather, lighting, and environmental conditions. With powerful infrared illumination and robust environmental housing, these cameras offer dependable 24/7 performance, making them ideal for airports, ports, city surveillance, and remote or high-risk sites.

Specifications

Analytics
Video Analytics Abandoned object
Intrusion detection
Camera sabotage
Wrong direction
Loitering detection
Object counting
Object removal
Stopped vehicle
Face detection
PTZ auto tracking
Compliance & Certifications
International CE marked, EN 61000-6-3, EN 62368-1, EN 50130-4, CB 62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A, BIS, UKCA/UKNI
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A, ICES-003)
Cyber Security
Security Password protection IP address filtering TLS/HTTPS
IEEE 802.1X network access control Digest authentication
Password policy
Protect from multiple failure login
Environmental
De-Icing\Defogging Yes
Humidity 10% to 90% (non-condensing)
Integrated Hardware NA
Operating Temperature -40°C to 60°C (-40°F to 140°F) with heater 10% to 90%, no condensation
Safety Cable Yes
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profle + Enhanced H.264 Main/ High/Baseline Profle + MJPEG
Day/Night Mode Yes
Dimensions 207 × 300 mm (8.15 × 11.81 in)
Electronic stabilization Yes
Enclosure Rating IK10, IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE++ IEEE802.3bt, max 51.00 W
AC 24 V, max 59.39 W, max 83.25 VA
Power Connection RJ45, AC
Power Consumption Max 59.39 W (including heaters and IR LEDs)
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Warranty According to FLIR RMA Policy and Process Notice document
Weight 3.8 kg (8.38 lb)
Measurement & Analysis
Analytics Management Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Auto Flip Mechanical/Off
Home Function Preset/Sequence/Auto Pan/Pattern
Horizontal Viewing Angles Pan: 0°–360°, endless
Manual Speed Pan: 0.1°–90°/s
Tilt: 0.1°–55°/s
Pan/Tilt Travel Pan: 0°–360° endless
Tilt: -20°–100°
Power loss recovery Yes
Preset Speed Pan: 300°/s Tilt: 300°/s
Presets 256.0
Proportional Pan & Tilt On/Off (pan and tilt speed proportional to zoom ratio)
Seq. - Auto Pan/Pattern 8/4/8
System Integration
Bi-directional Audio Audio in, terminal block, G.711/G.726/AAC/ LPCM, Audio out
Distance | Angle of illumination Up to 100 m 6°/30°/90°
Ethernet 10/100/1000, IEEE802.3bt, auto sensing 1 × RJ45
Input Alarm in × 4, 5 V with 10 KΩ pull up, 100 mA @ room temperature
LED Type High efficiency SMD
Network Protocol IPV4/6, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP, Syslog, LDAP
Output Alarm out × 2, Terminal Block, 400 V DC/AC, 120 mA
Peak Emission Wavelength [nm] 850 nm
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Thermal Camera
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Image Sensor 1/1.8”CMOS
Resolution 3864 × 2180 (4K)
Sensitivity Color: 0.169 lux, B/W: 0.113 lux
Visible Camera
Backlight Compensation On/Off in linear mode
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Image Sensor 1/1.8”CMOS
Lens Type 22× Zoom lens, P-Iris, Auto-Iris, F 1.5, 6.4–138.5 mm
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color NR
Resolution 3864 × 2180 (4K)
Sensitivity Color: 0.169 lux, B/W: 0.113 lux
Signal to Noise Ratio ±45 dB
White Balance Auto/ATW/Manual/One Push
Video & Recording
Maximum Performance Up to 4 individually configurable streams in H.265/H.264/MJPEG
Configurable resolution/frame rate/bandwidth/ LBR/ VBR/CBR in H.265/H.264
Rate Control LBR, CBR, VBR
Resolution Range 320 × 480 to 3840 × 2160 @30 fps
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB (excluding countries where disallowed); file encryption
Video Motion Detection Yes

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium 4K IR PTZ Security Camera

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Quick Install Guide

User Manual

FLIR Quasar Premium 1080p Pendant PTZ Installation & User Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Edge Devices Accessory Guide

Export Restrictions