Quasar™ Premium 4K IR PTZ Security Camera

Premium 4K IR PTZ Security Camera with Edge AI

Experience unmatched surveillance performance with the FLIR Quasar Premium 4K IR PTZ cameras, available in 31x zoom models. Designed for critical infrastructure and wide-area monitoring, these powerful cameras deliver ultra-sharp 4K resolution with optical zoom precision to capture every detail—even at extreme distances. With built-in Edge AI analytics, the Quasar Premium PTZ intelligently detects and classifies people, vehicles, and potential threats in real time—reducing false alarms and enabling faster, more informed responses. Rugged, reliable, and engineered for 24/7 operation in challenging environments, the FLIR Quasar Premium is the smart choice for organizations demanding next-level situational awareness.

The FLIR Quasar Premium 4K IR PTZ delivers stunning ultra-high-definition imaging with up to 31x optical zoom, allowing operators to identify fine details across vast areas without sacrificing clarity. Whether monitoring perimeters, parking lots, or large-scale facilities, these cameras provide crystal-clear visuals both day and night, ensuring nothing goes unnoticed, even from a distance.
Built-in Edge AI analytics elevate situational awareness by automatically detecting, classifying, and tracking objects such as people and vehicles in real time. This onboard intelligence minimizes false alarms and supports faster decision-making by prioritizing only the most relevant security events, with no server required. It’s proactive monitoring that adapts to dynamic environments.
Designed for critical infrastructure and mission-critical deployments, the FLIR Quasar Premium PTZ is built to perform in challenging weather, lighting, and environmental conditions. With powerful infrared illumination and robust environmental housing, these cameras offer dependable 24/7 performance, making them ideal for airports, ports, city surveillance, and remote or high-risk sites.

Specifications

Analytics
Video Analytics Abandoned object
Intrusion detection
Camera sabotage
Wrong direction
Loitering detection
Object counting
Object removal
Stopped vehicle
Face detection
PTZ auto tracking
Compliance & Certifications
International CE marked, EN 61000-6-3, EN 62368-1, EN 50130-4, CB 62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A, BIS, UKCA/UKNI
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A, ICES-003)
Cyber Security
Security Password protection IP address filtering TLS/HTTPS
IEEE 802.1X network access control Digest authentication
Password policy
Protect from multiple failure login
Environmental
De-Icing\Defogging Yes
Humidity 10% to 90% (non-condensing)
Integrated Hardware 4K 31x Zoom f/1.35 Camera with Wiper: Wiper
4K 22x Zoom f/1.5 Camera: NA
Operating Temperature -40°C to 60°C (-40°F to 140°F) with heater 10% to 90%, no condensation
Safety Cable Yes
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profle + Enhanced H.264 Main/ High/Baseline Profle + MJPEG
Day/Night Mode Yes
Dimensions 4K 31x Zoom f/1.35 Camera with Wiper: 241 × 349 mm (9.49 × 13.74 in)
4K 22x Zoom f/1.5 Camera: 207 × 300 mm (8.15 × 11.81 in)
Electronic stabilization Yes
Enclosure Rating IK10, IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage 4K 31x Zoom f/1.35 Camera with Wiper: PoE++ IEEE802.3bt, max 51.00 W
4K 22x Zoom f/1.5 Camera: PoE++ IEEE802.3bt, max 51.00 W
AC 24 V, max 59.39 W, max 83.25 VA
Power Connection RJ45, AC
Power Consumption 4K 31x Zoom f/1.35 Camera with Wiper: Max 56.65 W (including heaters and IR LEDs)
4K 22x Zoom f/1.5 Camera: Max 59.39 W (including heaters and IR LEDs)
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Warranty According to FLIR RMA Policy and Process Notice document
Weight 4K 31x Zoom f/1.35 Camera with Wiper: 5.5 kg (12.13 lb)
4K 22x Zoom f/1.5 Camera: 3.8 kg (8.38 lb)
Measurement & Analysis
Analytics Management Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Auto Flip Mechanical/Off
Home Function Preset/Sequence/Auto Pan/Pattern
Horizontal Viewing Angles Pan: 0°–360°, endless
Manual Speed Pan: 0.1°–90°/s
Tilt: 0.1°–55°/s
Pan/Tilt Travel Pan: 0°–360° endless
Tilt: -20°–100°
Power loss recovery Yes
Preset Speed Pan: 300°/s Tilt: 300°/s
Presets 256.0
Proportional Pan & Tilt On/Off (pan and tilt speed proportional to zoom ratio)
Seq. - Auto Pan/Pattern 8/4/8
System Integration
Bi-directional Audio Audio in, terminal block, G.711/G.726/AAC/ LPCM, Audio out
Distance | Angle of illumination Up to 100 m 6°/30°/90°
Ethernet 10/100/1000, IEEE802.3bt, auto sensing 1 × RJ45
Input Alarm in × 4, 5 V with 10 KΩ pull up, 100 mA @ room temperature
LED Type High efficiency SMD
Network Protocol IPV4/6, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP, Syslog, LDAP
Output Alarm out × 2, Terminal Block, 400 V DC/AC, 120 mA
Peak Emission Wavelength [nm] 850 nm
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Thermal Camera
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Image Sensor 1/1.8”CMOS
Resolution 3864 × 2180 (4K)
Sensitivity 4K 31x Zoom f/1.35 Camera with Wiper: Color: 0.009 lux, B/W: 0.006 lux
4K 22x Zoom f/1.5 Camera: Color: 0.169 lux, B/W: 0.113 lux
Visible Camera
Backlight Compensation On/Off in linear mode
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Image Sensor 1/1.8”CMOS
Lens Type 4K 31x Zoom f/1.35 Camera with Wiper: 31× zoom lens, P-Iris, Auto-Iris, f/1.35, 6.9–214.6 mm
4K 22x Zoom f/1.5 Camera: 22× Zoom lens, P-Iris, Auto-Iris, F 1.5, 6.4–138.5 mm
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color NR
Resolution 3864 × 2180 (4K)
Sensitivity 4K 31x Zoom f/1.35 Camera with Wiper: Color: 0.009 lux, B/W: 0.006 lux
4K 22x Zoom f/1.5 Camera: Color: 0.169 lux, B/W: 0.113 lux
Signal to Noise Ratio ±45 dB
White Balance Auto/ATW/Manual/One Push
Video & Recording
Maximum Performance Up to 4 individually configurable streams in H.265/H.264/MJPEG
Configurable resolution/frame rate/bandwidth/ LBR/ VBR/CBR in H.265/H.264
Rate Control LBR, CBR, VBR
Resolution Range 320 × 480 to 3840 × 2160 @30 fps
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB (excluding countries where disallowed); file encryption
Video Motion Detection Yes

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium 4K IR PTZ Security Camera

User Manual

FLIR Quasar Premium 1080p Pendant PTZ Installation & User Guide

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Quick Install Guide

Selection Guide

FLIR Edge Devices Accessory Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.