Quasar™ CP-6402-30-RA

Premium 1080p Recessed PTZ Camera with Edge AI

The Quasar CP-6402-30-RA 1080p IR PTZ camera combines powerful 40x optical zoom with crystal-clear full HD resolution, giving security teams the ability to monitor expansive areas and capture fine details from long distances. Designed for performance in low-light and nighttime conditions, this recessed PTZ camera offers integrated infrared illumination for round-the-clock visibility. With Edge AI onboard, CP-6402-30-RA intelligently detects and classifies people and vehicles in real time—enhancing situational awareness while reducing false alarms. Engineered for reliability in the toughest environments, CP-6402-30-RA is ideal for safeguarding critical infrastructure, urban spaces, and perimeter security zones.

Thanks to its recessed design, the CP-6402-30-RA provides a low-profile ideal for discreet indoor or design-sensitive installations such as lobbies, transit stations, or modern public buildings.
With 30x optical zoom and crisp 1080p resolution, CP-6402-30-RA offers detailed, high-quality video across expansive areas. It's perfect for identifying faces, license plates, and key objects from a distance. Whether securing indoor corridors or monitoring expansive outdoor areas, users get reliable, responsive zoom and pan capabilities for real-time tracking.
Equipped with Edge AI analytics, the CP-6402-30-RA brings smarter surveillance to the edge. They automatically detect, classify, and track people and vehicles without the need for server-based processing, reducing false alarms and enhancing response times. This built-in intelligence makes the cameras ideal for proactive security in high-traffic or mission-critical environments.

Specifications

Analytics
Cybersecurity Password protection IP address filtering TLS/HTTPS
IEEE 802.1X network access control Digest authentication
Password policy
Protect from multiple failure login
Video Analytics Abandoned object
Intrusion detection
Camera sabotage
Wrong direction
Loitering detection
Object counting
Object removal
Stopped vehicle
Face detection
PTZ auto tracking
Compliance & Certifications
International CE marked, EN 61000-6-3, EN 50130-4, RoHS, RCM, WEEE, ISTA-3A, BIS, UKCA/UKNI
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A, ICES-003)
Environmental
De-Icing\Defogging Yes
Humidity 10% to 90% (non-condensing)
Operating Temperature -25°C to 60°C (-13°F to 140°F) with heater
Safety Cable Yes
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profle + Enhanced H.264 Main/ High/Baseline Profle + MJPEG
Day/Night Mode Yes
Dimensions CP-6402-30-RA: 212 × 263.6 mm (8.35 × 10.38 in.)
Enclosure Rating IK10 (except window), IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE+ IEEE802.3at, max 25.5 W
AC 24 V, max 29.04 W, max 53.24 VA
Power Consumption RJ45, AC
Privacy Zones Yes
Resume After Power Loss Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Warranty According to FLIR RMA Policy and Process Notice document
Weight CP-6402-30-RA: 2.8 kg (6.1 lb)
Measurement & Analysis
Analytics Management Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Auto Flip Mechanical/Off
Home Function Preset/Sequence/Auto Pan/Pattern
Horizontal Viewing Angles Pan: 0°–360°, endless
Manual Speed Pan: 0.1°–90°/s
Tilt: 0.1°–55°/s
Pan/Tilt Travel Pan: 0°–360° endless
Tilt: -10°–100°
Power loss recovery Max 29.04 W (including heaters)
Preset Speed Pan: 400°/s Tilt: 300°/s
Presets 256.0
Proportional Pan & Tilt On/Off (pan and tilt speed proportional to zoom ratio)
Seq. - Auto Pan/Pattern 8/4/8
System Integration
Bi-directional Audio Audio in, terminal block, G.711/G.726/AAC/ LPCM, Audio out
Ethernet 10/100/1000, IEEE 802.3bt, auto sensing 1 × RJ45
Input Alarm in × 4, 5 V with 10 KΩ pull up, 100 mA @ room temperature
Network Protocol IPV4/6, HTTP, HTTPS, ,UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP, Syslog, LDAP
Output Alarm out × 2, Terminal Block, 400 V DC/AC, 120 mA
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Thermal Camera
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Focus Fast focus with Lidar
Image Sensor 1/2.8” CMOS
Resolution 1945 × 1097 (2 M)
Sensitivity Color: 0.1 lux; B/W: 0.002 lux
Visible Camera
Backlight Compensation On/Off in linear mode
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS Default 1/4; options of 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Focus Fast focus with Lidar
Image Sensor 1/2.8” CMOS
Lens Type 30× zoom lens, P-Iris, Auto-Iris, f/1.6, 4.3–129 mm
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color NR
Resolution 1945 × 1097 (2 M)
Sensitivity Color: 0.1 lux; B/W: 0.002 lux
Signal to Noise Ratio ±45 dB
White Balance Auto/ATW/Manual/One Push
Video & Recording
Maximum Performance Up to 4 individually configurable streams in H.265/H.264/MJPEG
Configurable resolution/frame rate/bandwidth/ LBR/ VBR/CBR in H.265/H.264
Rate Control LBR, CBR, VBR
Resolution Range 320 × 480 to 1920 × 1080 @ 30 fps
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB; file encryption
Video Motion Detection Yes

Accessories

Resources & Support

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

Datasheet

FLIR Quasar Premium 4K IR PTZ, Recessed

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Quick Install Guide

Quick Start Guide

FLIR Quasar Premium 4K IR PTZ Recessed Mount Quick Install Guide

User Manual

FLIR Quasar Premium 1080p Pendant PTZ Installation & User Guide

AE Spec

FLIR Quasar Premium 1080p Pendant PTZ A&E Specifications

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Selection Guide

FLIR Edge Devices Accessory Guide

Export Restrictions