Quasar™ CP-6402-41-IA

Premium 1080p IR PTZ 40x Zoom Camera With Edge AI

The Quasar CP-6402-41-IA 1080p IR PTZ camera combines powerful 40x optical zoom with crystal-clear full HD resolution, giving security teams the ability to monitor expansive areas and capture fine details from long distances. Designed for performance in low-light and nighttime conditions, its integrated infrared illumination ensures round-the-clock visibility. The camera employs Edge AI analytics to intelligently detect and classify people and vehicles in real time, enhancing situational awareness while reducing false alarms. Engineered for reliability in the toughest environments, this high-speed PTZ is ideal for safeguarding critical infrastructure, urban spaces, and perimeter security zones.

The Quasar CP-6402-41-IA delivers powerful long-range surveillance with an impressive 40x optical zoom, allowing operators to capture detailed images across vast distances. Whether you're monitoring large perimeters, city streets, or open industrial zones, this camera ensures that even the most distant objects remain in sharp focus, without compromising image quality.
Equipped with Edge AI analytics, the CP-6402-41-IA detects, tracks, and classifies people and vehicles in real time directly on the device. This smart processing reduces false alarms, improves event accuracy, and empowers security teams to respond faster and more effectively to potential threats.
With built-in infrared illumination and a robust design built to withstand harsh weather and environmental conditions, the CP-6402-41-IA provides 24/7 operational reliability. It's an ideal solution for outdoor surveillance in critical infrastructure, transportation hubs, and other demanding security applications where uptime and visibility are non-negotiable.

Specifications

Analytics
Video Analytics Abandoned object
Intrusion detection
Camera sabotage
Wrong direction
Loitering detection
Object counting
Object removal
Stopped vehicle
Face detection
PTZ auto tracking
Compliance & Certifications
International CE marked, EN 61000-6-3, EN 62368-1, EN 50130-4, CB 62368-1, LVD (CoC), RoHS, RCM, WEEE, ISTA-3A, BIS, UKCA/UKNI
ONVIF Compliance Profiles S, G, M & T
USA FCC Part 15 (subpart B, class A, ICES-003)
Cyber Security
Security Password protection IP address filtering TLS/HTTPS
IEEE 802.1X network access control Digest authentication
Password policy
Protect from multiple failure login
Environmental
De-Icing\Defogging Yes
Humidity 10% to 90% (non-condensing)
Operating Temperature -40°C to 60°C (-40°F to 140°F) with heater 10% to 90%, no condensation
Safety Cable Yes
Storage Temperature -20°C to 70°C (-4°F to 158°F)
General
Automatic Electronic Shutter [AES] 1/1 to 1/32,000
Compression Enhanced H.265 Main Profile + Enhanced H.264 Main/ High/Baseline Profile + MJPEG
Day/Night Mode Yes
Dimensions 207 × 300 mm (8.15 × 11.81 in) with sunshield
Electronic stabilization Yes
Enclosure Rating IK10, IP66
Firmware Upgrade Flash memory for upgrade of camera firmware over the network
Input Voltage PoE++ IEEE802.3bt, max 51.00 W AC 24 V, max 59.39 W, max 83.25 VA
Power Connection RJ45, AC
Power Consumption Max 59.39 W (including heaters, IR LEDs)
Privacy Zones Yes
Scanning Mode Progressive
Shutter WDR 130 dB
Tamper Detection Yes
Warranty According to FLIR RMA Policy and Process Notice document
Weight 3.8 kg (8.38 lb)
Measurement & Analysis
Analytics Management Web-based configuration and management, adjustable sensitivity, automatic responses, remote I/O control
PTZ
Auto Flip Mechanical/Off
Home Function Preset/Sequence/Auto Pan/Pattern
Horizontal Viewing Angles Pan: 0°–360°, endless
Manual Speed Pan: 0.1°–90°/s
Tilt: 0.1°–55°/s
Pan/Tilt Travel Pan: 0°–360° endless
Tilt: -20°–100°
Power loss recovery Yes
Preset Speed Pan: 300°/s Tilt: 300°/s
Presets 256.0
Proportional Pan & Tilt On/Off (pan and tilt speed proportional to zoom ratio)
Seq. - Auto Pan/Pattern 8/4/8
System Integration
Bi-directional Audio Audio in, terminal block, G.711/G.726/AAC/ LPCM, Audio out
Distance | Angle of illumination Up to 200 m 6°/30°/90°
Ethernet 10/100/1000, IEEE 802.3bt, auto-sensing 1 × RJ45
Input Alarm in × 4, 5 V with 10 KΩ pull up, 100 mA @ room temperature
LED Type High efficiency SMD
Network Protocol IPV4/6, HTTP, HTTPS, UPnP, DNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, SNMP, QoS, TLS, SMTP, FTP, DDNS, PPPoE, RTCP, Syslog, LDAP
Output Alarm out × 2, Terminal Block, 400 V DC/AC, 120 mA
Peak Emission Wavelength [nm] 850 nm
Remote Configuration Via web browser or supported video management software
Supported Web Browser Firefox, Chrome, Edge, Safari
Visible Camera
Backlight Compensation On/Off in linear mode
Bandwidth Configurable between 64 Kbps and 20 Mbps
DSS, Visible Default 1/4; options 1/60, 1/30, 1/15, 1/8, 1/4, 1/2, 1/1
Focus Lidar fast focus
Image Sensor 1/2.8” CMOS
Lens Type 40x zoom lens, P-Iris, Auto-Iris, f/1.6, 4.3–170 mm
Mechanical IR Cut Filter Yes
Noise Reduction 3D/2D/Color NR
Resolution 1945 × 1097 (2 M)
Sensitivity Color: 0.1 lux, B/W: 0.002 lux
Signal to Noise Ratio ±45 dB
White Balance Auto/ATW/Manual/One Push
Video & Recording
Maximum Performance Up to 4 individually configurable streams in H.265/H.264/MJPEG
Configurable resolution/frame rate/bandwidth/LBR/ VBR/CBR in H.265/H.264
Rate Control LBR, CBR, VBR, MJPEG
Resolution Range 320 × 480 to 1920 × 1080 @ 30 fps
SD Card Recording microSD/microSDHC/microSDXC size up to 1 TB; file encryption
Video Motion Detection Yes

Accessories

Resources & Support

Article

Flir Innovate and Inspire: a New Flir Magazine

Learn more

Note: You must be logged in to download software or firmware. Login or create an account.

Software Download

FLIR DNA Software - Version 2.3.0.35

You must be logged in to download file.

User Manual

FLIR Quasar Premium 1080p Pendant PTZ Installation & User Guide

Datasheet

FLIR Quasar Premium 1080p IR PTZ Datasheet

Selection Guide

FLIR Edge Devices Accessory Guide

Compatibility

FLIR Security Cameras & Encoders - Supported 3rd Party Platforms

Chat

Press the chat bubble in the bottom-right corner to connect with us instantly.

(When agents available)

Phone Support

North America: (+1) 800-254-0632
UK & Europe:  (+44) 203 747 6768
South & Central America: (+52) 55 4777 2227
Australia: (+61) 3 9008 4334
New Zealand: (+64) 9 282 9814
Singapore: (+65) 800 388 35 777
India: (+91) +000 800 100 8935
China: (+852) 3008 1658
Japan: (+81) 350 501454

Service, Repair and Calibration 

 

Americas

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
United States 

Toll Free: (+1) 866 477 3687

Local: (+1) 603 324 7600

Submit an RMA

Email Us

Canada 800 613 0507 Submit an RMA

Email us

South & Central America 0800 878 2486

Submit an RMA

Email us

 

Europe

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Belgium  +32 (0)56 363 041

Submit an RMA

Email Us

Estonia +3726063976

Submit an RMA

Email Us

Germany +49 (0) 69 95 00 900

Submit an RMA

Email Us

Italy +390294753491

Submit an RMA

Email Us

Sweden  +46 (0) 8 753 26 54

Submit an RMA

Email Us

United Arab Emirates +971 4 802 4999

Submit an RMA

Email Us

United Kingdom +44 (0)1732 220 011

Submit an RMA

Email Us

 

Asia Pacific

Service Center Contact
Phone
Request Service, Repair, or Calibration
Email Us
Australia +61 (0) 3 9550 2800

Submit an RMA

Email Us

China +86 (0) 21-5169-7628

Submit an RMA

Email Us

India Delhi +91 11 47212002

Submit an RMA

Email Us

India Faridabad +91 (129) 431-5031/32

Submit an RMA

Email Us

Japan 81-3-6721-6648

Submit an RMA

Email Us

Singapore +65 8787 0884

Submit an RMA

Email Us

South Korea (02)565-2724

Submit an RMA

Email Us

Export Restrictions