Extech RF20

Portable Salinity Refractometer (0 to 100ppt) with ATC

$134.00

The Extech RF20 measures the concentration of dissolved salt in fluids. It has a compact size and is easy to operate. Automatic Temperature Compensation (ATC) from 10°C to 30°C. Comes with case, calibration screwdriver, plastic pipette calibration solution, and user guide.

Specifications

General
Salinity 0 to 100ppt (10 to 30°C ATC)
Salinity Basic Accuracy ±0.1%
Salinity Max Resolution 1ppt
Additional Details
Warranty 2 years

Resources & Support

User Manual

Extech RF20 User Manual

Datasheet

Extech RFxx Datasheet

Export Restrictions

Cart

Added to cart