Extech RH101

Hygro-Thermometer + InfraRed Thermometer

$259.00

This Combination Humidity meter plus Infrared Thermometer features a large backlit LCD with Primary and Secondary displays. Primary display is user selectable for IR or Humidity; Secondary always displays ambient temperature. Infrared thermometer has built-in laser pointer and an 8:1 distance to target ratio. Data Hold and MAX, Auto power off. Complete with 9V battery and carrying case.

Specifications

General
Distance to Target Ratio 8:1
Emissivity 0.95, fixed
Relative Humidity 10% to 95%
Relative Humidity Basic Accuracy ±3.5%
Relative Humidity Max Resolution 0.1%
Temperature (Air) -4 to 140 °F (-20 to 60 °C)
Temperature (Air) Basic Accuracy ±3 °F/2 °C
Temperature (Air) Max Resolution 0.1°
Temperature (IR) Basic Accuracy -58 to 932 °F (-50 to 500 °C)
Temperature (IR) Max Resolution ±2% or ±4 °F/2 °C
Temperature (RTD) 0.1°
Additional Details
Certifications CE
Dimensions 5.9 × 2.95 × 1.57" (150 × 75 × 40mm)
Power 1 × 9V battery
Warranty 2 years
Weight 7oz (200g)

Resources & Support

Datasheet

Extech RH101 Datasheet

User Manual

Extech RH101 User Manual

Export Restrictions

Cart

Added to cart