Extech RH200W

Multi-Channel Wireless Hygro-Thermometer

$99.99

Extech’s RH200W Multi-Channel Wireless Hygro-Thermometer displays indoor temperature and humidity levels. You can connect up to eight wireless transmitters to remotely measure temperature and humidity levels up to 30 m (98 ft) away. The LCD displays icons that indicate indoor comfort levels as well as trending arrows that show the increase, decrease, or constant readings. It also records min/max measurements for the duration of each measurement session. Ideal for multi-room environmental monitoring for restaurants, manufacturing facilities, offices, homes, greenhouses, and storage/archive buildings.

Specifications

General
Relative Humidity 1 to 99%
Relative Humidity Basic Accuracy ±5%
Relative Humidity Max Resolution 1%
Temperature (Air) 23 to 122°F (-5 to 50°C)
Temperature (Air) Basic Accuracy ±1.8°F (1°C)
Temperature (Air) Max Resolution 0.1°F/°C
Wireless Transmission Frequency 433MHz
Wireless Transmission Range 98ft (30m)
Additional Details
Certifications CE, FC
Dimensions 5.1 × 4.4 × 1.1" (130 × 112 × 27.5mm)
Power 4 × AA (1.5V) batteries
Warranty 2 years
Weight 10.4oz (295g)

Resources & Support

User Manual

Extech RH200W User Manual

Datasheet

Extech RH200W Datasheet

Certification

Extech RH200W Declaration of Conformity

Export Restrictions

Cart

Added to cart