Extech RH300 Hygro-Thermometer Psychrometer

Humidity, Wet bulb, Dew Point, Air Temperature plus External Probe Temperature measurements

$139.00

The RH300 is a compact meter that is ideal for field applications. Simultaneously displays relative humidity (10% to 90% RH), air temperature and dew point or wet bulb. Calculates T1-T2 differential (air temperature minus external probe temperature) using optional probe (TP890), and T2 minus dew point. Built-in protective sensor cap. Other features include Data Hold, Auto Power Off, and MAX/MIN reading. Complete with 2 AAA batteries.

Simultaneous display of %RH, Temperature and Dew point or Wet Bulb or Probe Temperature
Calculates T1-T2 differential (air temperature minus external probe temperature) using optional probe (TP890), and T2 minus dew point
Unique sensor cap design twists to closed position for protection during storage

Specifications

General
Dew Point -90.4 to 122 °F (-68.0 to 49.9 °C)
Relative Humidity 10 to 90%
Relative Humidity Basic Accuracy ±3%
Relative Humidity Max Resolution 0.1%
Temperature (Air) -4 to 122 °F (-20 to 50 °C)
Temperature (Air) Basic Accuracy ±1.8 °F or ±1 °C
Temperature (Air) Max Resolution 0.1 °
Temperature (Type K) Max Resolution -4 to 158 °F (-20 to 70 °C)
Temperature (Type N) ±1.8 °F or ±1 °C
Temperature (Type N) Basic Accuracy 0.1 °
Wet Bulb -6.9 to 122 °F (-21.6 to 49.9 °C)
Additional Details
Certifications RH300-NIST_S: CE, NIST
RH300_S: CE
Dimensions 7 × 1.9 × 1" (178.5 × 48.4 × 24.7mm)
Power 2 × AAA (1.5V) batteries
Warranty 2 years
Weight 3.3oz (95g)

Resources & Support

Certification

Extech RH300 Declaration of Conformity

Datasheet

Extech RH300 Datasheet

User Manual

Extech RH300 User Manual

Export Restrictions

Cart

Added to cart